Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description PLUG ASM - HD36-24-35SN-RU - ZPF000000000131251
Part Number HD36-24-35SN
URL http://www.te.com/usa-en/product-HD36-24-35SN.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH HD,DEUTSCH HD30
Also Known As (Marketing Alias) HD36-24-35SN-RU
Also Known As (Marketing Alias) #2 ZPF000000000131251
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Number of Positions 35
Primary Locking Feature Integrated in Housing
Strain Relief Add By Accessory
Connector Style Housing for female terminals
Hybrid Connector Yes
Cable Exit Angle 180°
Color Green
Connector Position Assurance Capable No
Sealable Yes
Circuit Application Power & Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] Connector System Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Cable Exit Angle Color Connector Position Assurance Capable Sealable Circuit Application Degree of Protection
1 HD36-24-35SN PLUG ASM - HD36-24-35SN-RU - ZPF000000000131251 Buy Now DEUTSCH HD,DEUTSCH HD30 HD36-24-35SN-RU ZPF000000000131251 1.5 .059 -55 – 125 -67 – 257 12 Wire-to-Wire 35 Integrated in Housing Add By Accessory Housing for female terminals Yes 180° Green No Yes Power & Signal IP67
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
Connector System
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Cable Exit Angle
Color
Connector Position Assurance Capable
Sealable
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.