Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description PLUG ASM - 5-1899768-3 - HDP26-24-29SE-L015-L - HDP26-24-29SE-L015LS
Part Number HDP26-24-29SE-L015
URL http://www.te.com/usa-en/product-HDP26-24-29SE-L015.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH HD,DEUTSCH HDP
Also Known As (Marketing Alias) 5-1899768-3
Also Known As (Marketing Alias) #2 HDP26-24-29SE-L015-L
Also Known As (Marketing Alias) #3 HDP26-24-29SE-L015LS
Mating Pin Diameter [mm] 2.5
Mating Pin Diameter [in] .098
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Nominal Voltage Architecture [V] 80
Connector System Wire-to-Wire
Number of Positions 29
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94V-1
Connector Style Housing for female terminals
Hybrid Connector Yes
Cable Exit Angle 180°
Color Blue
Connector Position Assurance Capable No
Sealable Yes
Circuit Application Power & Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] Connector System Number of Positions Primary Locking Feature UL Flammability Rating Connector Style Hybrid Connector Cable Exit Angle Color Connector Position Assurance Capable Sealable Circuit Application Degree of Protection
1 HDP26-24-29SE-L015 PLUG ASM - 5-1899768-3 - HDP26-24-29SE-L015-L - HDP26-24-29SE-L015LS Buy Now DEUTSCH HD,DEUTSCH HDP 5-1899768-3 HDP26-24-29SE-L015-L HDP26-24-29SE-L015LS 2.5 .098 -55 – 125 -67 – 257 80 Wire-to-Wire 29 Integrated in Housing UL 94V-1 Housing for female terminals Yes 180° Blue No Yes Power & Signal IP67
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
Connector System
Number of Positions
Primary Locking Feature
UL Flammability Rating
Connector Style
Hybrid Connector
Cable Exit Angle
Color
Connector Position Assurance Capable
Sealable
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.