Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description PLUG ASM - 1-1899775-6 - ZPF000000000130870
Part Number HDP26-24-19SE-L017
URL http://www.te.com/usa-en/product-HDP26-24-19SE-L017.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH HD,DEUTSCH HDP
Also Known As (Marketing Alias) 1-1899775-6
Also Known As (Marketing Alias) #2 ZPF000000000130870
Height [mm] 49.53
Height [in] 1.95
Length [mm] 42.55
Length [in] 1.675
Mating Pin Diameter [mm] 2.5
Mating Pin Diameter [in] .098
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 19
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94V-1
Strain Relief Add By Accessory
Connector Style Housing for female terminals
Hybrid Connector Yes
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Package
Cable Exit Angle 180°
Color Blue
Body Material PA GF
Packaging Quantity 1
Connector Position Assurance Capable No
Sealable Yes
Circuit Application Power & Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Height [mm] Height [in] Length [mm] Length [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Circuit Application Degree of Protection
1 HDP26-24-19SE-L017 PLUG ASM - 1-1899775-6 - ZPF000000000130870 Buy Now DEUTSCH HD,DEUTSCH HDP 1-1899775-6 ZPF000000000130870 49.53 1.95 42.55 1.675 2.5 .098 250 -55 – 125 -67 – 257 12 Wire-to-Wire Yes Yes 19 Integrated in Housing UL 94V-1 Add By Accessory Housing for female terminals Yes Without No Package 180° Blue PA GF 1 No Yes Power & Signal IP67
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Height [mm]
Height [in]
Length [mm]
Length [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.