Switch Knobs

Manufacturer TE Connectivity
Description PKS1103B101/4=KNOB PLSTC AL/SK - 9-1437624-4
Part Number 9-1437624-4
URL http://www.te.com/usa-en/product-9-1437624-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Alcoswitch PKS
Also Known As (Marketing Alias) 9-1437624-4
Diameter [mm] 29.7
Diameter [in] 1.17
Shaft Size [mm] 6.35
Shaft Size [in] .25
Product Type Knob
Material Phenolic
Color Black
Comment Top spun aluminum inlay
Indicator Location On Skirt
Indicator Style 0-10 Numerals
Knob Design Straight Knurl
Skirt With
Spin Plate Without
Spinner Without
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Diameter [mm] Diameter [in] Shaft Size [mm] Shaft Size [in] Product Type Material Color Comment Indicator Location Indicator Style Knob Design Skirt Spin Plate Spinner
1 9-1437624-4 PKS1103B101/4=KNOB PLSTC AL/SK - 9-1437624-4 Buy Now Alcoswitch PKS 9-1437624-4 29.7 1.17 6.35 .25 Knob Phenolic Black Top spun aluminum inlay On Skirt 0-10 Numerals Straight Knurl With Without Without
2 9-1437624-6 PKS1105B101/4=0-10 1/4 PKS-770 - 9-1437624-6 Buy Now Alcoswitch PKS 9-1437624-6 29.7 1.17 6.35 .25 Knob Phenolic Black Top spun aluminum inlay On Skirt 0-9 Numerals Straight Knurl With Without Without
3 9-1437624-7 PKS1106B1/4=KNOB PLASTIC W/SKI - 9-1437624-7 Buy Now Alcoswitch PKS 9-1437624-7 29.7 1.17 6.35 .25 Knob Phenolic Black Top spun aluminum inlay On Skirt Line Straight Knurl With Without Without
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Diameter [mm]
Diameter [in]
Shaft Size [mm]
Shaft Size [in]
Product Type
Material
Color
Comment
Indicator Location
Indicator Style
Knob Design
Skirt
Spin Plate
Spinner
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.