Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description PIN, SOLID, SIZE 16, 16-20AWG, NICKEL - $$0460-202-16141 - 0460-202-16141-AS - 0460-202-16141-MS - 11810 - 2203596-1 - 4004200320 - 43019-000 - 5000887 - 8202612043 - 820E-37522 - ZPF000000000121709
Part Number 0460-202-16141
URL http://www.te.com/usa-en/product-0460-202-16141.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH Common Contact
Also Known As (Marketing Alias) $$0460-202-16141
Also Known As (Marketing Alias) #2 0460-202-16141-AS
Also Known As (Marketing Alias) #3 0460-202-16141-MS
Also Known As (Marketing Alias) #4 11810
Also Known As (Marketing Alias) #5 2203596-1
Also Known As (Marketing Alias) #6 4004200320
Also Known As (Marketing Alias) #7 43019-000
Also Known As (Marketing Alias) #8 5000887
Also Known As (Marketing Alias) #9 8202612043
Also Known As (Marketing Alias) #10 820E-37522
Also Known As (Marketing Alias) #11 ZPF000000000121709
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Wire Size [mm²] .5 – 1.5
Wire Size [AWG] 20 – 16
Wire Size Search [AWG] 16
Wire Size Search [mm²] 1
Customer Preferred Contact No
Packaging Quantity 5000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Nickel (Ni)
Interface Plating Nickel (Ni)
Packaging Method Bag
Sealable No
Terminal & Splice Style Pin
Crimp Type O-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Also Known As (Marketing Alias) #6 Also Known As (Marketing Alias) #7 Also Known As (Marketing Alias) #8 Also Known As (Marketing Alias) #9 Also Known As (Marketing Alias) #10 Also Known As (Marketing Alias) #11 Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Wire Size Search [AWG] Wire Size Search [mm²] Customer Preferred Contact Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Packaging Method Sealable Terminal & Splice Style Crimp Type
1 0460-202-16141 PIN, SOLID, SIZE 16, 16-20AWG, NICKEL - $$0460-202-16141 - 0460-202-16141-AS - 0460-202-16141-MS - 11810 - 2203596-1 - 4004200320 - 43019-000 - 5000887 - 8202612043 - 820E-37522 - ZPF000000000121709 Buy Now DEUTSCH Common Contact $$0460-202-16141 0460-202-16141-AS 0460-202-16141-MS 11810 2203596-1 4004200320 43019-000 5000887 8202612043 820E-37522 ZPF000000000121709 1.5 .059 -55 – 125 -67 – 257 .5 – 1.5 20 – 16 16 1 No 5000 0 – 24 A (Low Power) Crimp Copper Nickel (Ni) Nickel (Ni) Bag No Pin O-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Also Known As (Marketing Alias) #6
Also Known As (Marketing Alias) #7
Also Known As (Marketing Alias) #8
Also Known As (Marketing Alias) #9
Also Known As (Marketing Alias) #10
Also Known As (Marketing Alias) #11
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Wire Size Search [AWG]
Wire Size Search [mm²]
Customer Preferred Contact
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.