Solar Connectors & Adapters

Manufacturer TE Connectivity
Description PIN KITS, PV4 PANEL MOUNTED CONNECTOR
Part Number 1971919-1
URL http://www.te.com/usa-en/product-1971919-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Solarlok Inverter Connector
Wire Size [AWG] 12
Wire Size [mm²] 4
Connector Type DC/AC Converter Receptacle
Connector Style Plug
Keying Neutral
Housing Color Black
Housing Material Polycarbonate (PC)
Packaging Quantity 100
Product Type Connector
Contact Base Material Copper Alloy
Kontaktoberfläche Tin
Product selection
Selector Part Number Description Buy Now Series Wire Size [AWG] Wire Size [mm²] Connector Type Connector Style Keying Housing Color Housing Material Packaging Quantity Product Type Contact Base Material Kontaktoberfläche
1 1971919-1 PIN KITS, PV4 PANEL MOUNTED CONNECTOR Buy Now Solarlok Inverter Connector 12 4 DC/AC Converter Receptacle Plug Neutral Black Polycarbonate (PC) 100 Connector Copper Alloy Tin
Part Number
Description
Buy Now
Series
Wire Size [AWG]
Wire Size [mm²]
Connector Type
Connector Style
Keying
Housing Color
Housing Material
Packaging Quantity
Product Type
Contact Base Material
Kontaktoberfläche
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.