Rectangular Power Connectors

Manufacturer TE Connectivity
Description PIN BLK,15 POSN,AUTOWIRE
Part Number 205607-2
URL http://www.te.com/usa-en/product-205607-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Height [mm] 41.4
Height [in] 1.63
Length [mm] 23.24
Length [in] .915
Width [mm] 14.5
Width [in] .57
Operating Temperature Range [°C] -55 – 150
Operating Temperature Range [°F] -67 – 302
Centerline (Pitch) [mm] 5.08
Centerline (Pitch) [in] .2
Connector System Cable-to-Panel
Packaging Method Box & Carton
Panel Mount Feature With
Housing Material Phenolic GF
Product Type Housing
Housing Type Plug
Number of Positions 15
UL Flammability Rating UL 94V-0
Housing Color Black
Panel Mount Feature Type Screw Mount
Packaging Quantity 152
Contact Type Pin
Sealable No
Connector Mounting Type Panel
For Use With Receptacle Block 205606-3
Number of Rows 5
Product selection
Selector Part Number Description Buy Now Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Housing Material Product Type Housing Type Number of Positions UL Flammability Rating Housing Color Panel Mount Feature Type Packaging Quantity Contact Type Sealable Connector Mounting Type For Use With Number of Rows
1 205607-2 PIN BLK,15 POSN,AUTOWIRE Buy Now 41.4 1.63 23.24 .915 14.5 .57 -55 – 150 -67 – 302 5.08 .2 Cable-to-Panel Box & Carton With Phenolic GF Housing Plug 15 UL 94V-0 Black Screw Mount 152 Pin No Panel Receptacle Block 205606-3 5
Part Number
Description
Buy Now
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Panel Mount Feature
Housing Material
Product Type
Housing Type
Number of Positions
UL Flammability Rating
Housing Color
Panel Mount Feature Type
Packaging Quantity
Contact Type
Sealable
Connector Mounting Type
For Use With
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.