Crimp Wire Pins, Tabs & Ferrules

Manufacturer TE Connectivity
Description PIDG. WIRE. TAB, 22-16
Part Number 131331
URL http://www.te.com/usa-en/product-131331.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Wire Insulation Diameter (Max) [mm] 3.56
Overall Length [mm] 23
Wire Size [AWG] 22 – 16
Barrel Inside Diameter [mm] 2.7 – 3.6
Terminal Orientation Straight
Plating Material Tin
Barrel Type Closed Barrel
Packaging Method Loose Piece
Packaging Quantity 1000
Wire/Cable Type Regular Wire
Support Style Insulation Support
Insulated Yes
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Overall Length [mm] Wire Size [AWG] Barrel Inside Diameter [mm] Terminal Orientation Plating Material Barrel Type Packaging Method Packaging Quantity Wire/Cable Type Support Style Insulated Heavy Duty
1 131331 PIDG. WIRE. TAB, 22-16 Buy Now PIDG 3.56 23 22 – 16 2.7 – 3.6 Straight Tin Closed Barrel Loose Piece 1000 Regular Wire Insulation Support Yes No
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Overall Length [mm]
Wire Size [AWG]
Barrel Inside Diameter [mm]
Terminal Orientation
Plating Material
Barrel Type
Packaging Method
Packaging Quantity
Wire/Cable Type
Support Style
Insulated
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.