Rings & Spades

Manufacturer TE Connectivity
Description PIDG R 22-16 COMM 22-18 MIL 10 - 110209 - 1-14647-0030 - 4-00520-2110 - AMPS-0-0036154-0 - D27582-000
Part Number 36154
URL http://www.te.com/usa-en/product-36154.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Also Known As (Marketing Alias) 110209
Also Known As (Marketing Alias) #2 1-14647-0030
Also Known As (Marketing Alias) #3 4-00520-2110
Also Known As (Marketing Alias) #4 AMPS-0-0036154-0
Also Known As (Marketing Alias) #5 D27582-000
Wire Insulation Diameter (Max) [mm] 3.56
Wire Insulation Diameter (Max) [in] .14
Wire Insulation Diameter [mm] 2.67 – 3.56
Wire Size [CMA] 509 – 3260
Material Thickness [mm] .79
Material Thickness [in] .031
Overall Length [mm] 21.44
Overall Length [in] .84
Operating Temperature Range [°C] 105
Wire Size [mm²] .26 – 1.65
Wire Size [AWG] 22 – 16
Stud Diameter [mm] 5
Stud Diameter [in] .197
Tongue Thickness [mm] .79
Tongue Thickness [in] .031
Barrel Inside Diameter [mm] 3.68
Barrel Inside Diameter [in] .145
Terminal Type Ring Tongue
Government Qualified Yes
Stud Size #10
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Closed Barrel
Military Part Class Class I
Sealable No
Support Style Insulation Support
Plating Material Copper
Insulated Yes
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Military Part Class Sealable Support Style Plating Material Insulated Wire/Cable Type Heavy Duty
1 36154 PIDG R 22-16 COMM 22-18 MIL 10 - 110209 - 1-14647-0030 - 4-00520-2110 - AMPS-0-0036154-0 - D27582-000 Buy Now PIDG 110209 1-14647-0030 4-00520-2110 AMPS-0-0036154-0 D27582-000 3.56 .14 2.67 – 3.56 509 – 3260 .79 .031 21.44 .84 105 .26 – 1.65 22 – 16 5 .197 .79 .031 3.68 .145 Ring Tongue Yes #10 Loose Piece Straight With Straight Closed Barrel Class I No Insulation Support Copper Yes Regular Wire No
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Military Part Class
Sealable
Support Style
Plating Material
Insulated
Wire/Cable Type
Heavy Duty
Documentation