Crimp Wire Pins, Tabs & Ferrules

Manufacturer TE Connectivity
Description P.G. WIRE PIN 16-14 - AMPS-0-0165171-0 - F06317-000
Part Number 165171
URL http://www.te.com/usa-en/product-165171.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PLASTI-GRIP
Also Known As (Marketing Alias) AMPS-0-0165171-0
Also Known As (Marketing Alias) #2 F06317-000
Pin Diameter [mm] 1.78
Wire Insulation Diameter (Max) [mm] 4.95
Wire Size [CMA] 2050 – 5180
Material Thickness [mm] .79
Overall Length [mm] 23.7
Wire Size [AWG] 17 – 13
Accepts Wire Insulation Diameter Range [mm] 2.92 – 4.83
Terminal Orientation Straight
Plating Material Copper
Barrel Type Closed Barrel
Insulation Color Blue
Packaging Method Loose Piece
Pin Type Formed
Pin Style Round
Wire Insulation Support Without
Packaging Quantity 1000
Wire/Cable Type Regular Wire
Sealable No
Support Style Insulation Support
Terminal Type Wire Pin
Insulated Yes
Terminal & Splice Style Pin
Insulation Material PVC
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Pin Diameter [mm] Wire Insulation Diameter (Max) [mm] Wire Size [CMA] Material Thickness [mm] Overall Length [mm] Wire Size [AWG] Accepts Wire Insulation Diameter Range [mm] Terminal Orientation Plating Material Barrel Type Insulation Color Packaging Method Pin Type Pin Style Wire Insulation Support Packaging Quantity Wire/Cable Type Sealable Support Style Terminal Type Insulated Terminal & Splice Style Insulation Material Heavy Duty
1 165171 P.G. WIRE PIN 16-14 - AMPS-0-0165171-0 - F06317-000 Buy Now PLASTI-GRIP AMPS-0-0165171-0 F06317-000 1.78 4.95 2050 – 5180 .79 23.7 17 – 13 2.92 – 4.83 Straight Copper Closed Barrel Blue Loose Piece Formed Round Without 1000 Regular Wire No Insulation Support Wire Pin Yes Pin PVC No
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Pin Diameter [mm]
Wire Insulation Diameter (Max) [mm]
Wire Size [CMA]
Material Thickness [mm]
Overall Length [mm]
Wire Size [AWG]
Accepts Wire Insulation Diameter Range [mm]
Terminal Orientation
Plating Material
Barrel Type
Insulation Color
Packaging Method
Pin Type
Pin Style
Wire Insulation Support
Packaging Quantity
Wire/Cable Type
Sealable
Support Style
Terminal Type
Insulated
Terminal & Splice Style
Insulation Material
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.