PCI & PCI Express Connectors

Manufacturer TE Connectivity
Description PCI Express RA assy 5.8mm slot 3.1mm pc
Part Number 1-1761465-1
URL http://www.te.com/usa-en/product-1-1761465-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [mm] 25
Length [in] .984
Termination Post Length [mm] 3.1
Termination Post Length [in] .122
????????? [µin] 30
Current Rating [A] 1.1
Height [mm] 9.4
Height [in] .37
Operating Voltage [VAC] 50
Voltage [VAC] 50
Weight [g] 21.302
Width [mm] 19.6
Width [in] .772
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1
Centerline (Pitch) [in] .039
Contact Current Rating (Max) [A] 1.1
PCB Thickness (Accepted) [mm] 1.57
PCB Thickness (Accepted) [in] .062
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material High Temperature Thermoplastic
Packaging Method Box & Tray
Packaging Quantity 100
Product Type Connector
Type of Connector Card Edge
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Board-to-Board
Number of Positions 36
Contact Base Material Phosphor Bronze
Ejector Without
PCB Mount Orientation Right Angle
PCB Contact Termination Area Plating Material Tin
Pylon Material Plastic
PCB Mounting Style Through Hole
Pick and Place Cover Without
Contact Underplating Material Nickel
Number of Pylons 2
Bus Type PCI Express
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Termination Post Length [mm] Termination Post Length [in] ????????? [µin] Current Rating [A] Height [mm] Height [in] Operating Voltage [VAC] Voltage [VAC] Weight [g] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Accepted) [mm] PCB Thickness (Accepted) [in] Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Product Type Type of Connector Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Contact Base Material Ejector PCB Mount Orientation PCB Contact Termination Area Plating Material Pylon Material PCB Mounting Style Pick and Place Cover Contact Underplating Material Number of Pylons Bus Type
1 1-1761465-1 PCI Express RA assy 5.8mm slot 3.1mm pc Buy Now 25 .984 3.1 .122 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray 100 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 36 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
12 1-1761465-2 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 39 1.535 3.1 .122 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray 1 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 64 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
22 1-1761465-3 PCI Express RA assy 5.8mm slot 3.1mm pc Buy Now 56 2.205 3.1 .122 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box 50 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 98 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
23 1-1761465-4 PCI Express RA assy 5.8mm slot 3.1mm pc Buy Now 89 3.504 3.1 .122 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Tray 50 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 164 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
24 1-1761465-5 PCI Express RA assy 5.8mm slot Buy Now 147 5.787 3.1 .122 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 280 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
25 1761465-1 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 25 .984 2.3 .091 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box 100 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 36 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
26 1761465-2 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 39 1.535 2.3 .091 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Package 1 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 64 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
27 1761465-4 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 89 3.504 2.3 .091 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box 50 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 164 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
28 1761465-5 PCI Express RA assy 5.8mm slot Buy Now 147 5.787 2.3 .091 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 280 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
2 2-1761465-2 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 39 1.535 2.3 .091 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Package 1 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 64 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
3 2-1761465-3 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 56 2.205 2.3 .091 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray 50 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 98 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
4 2-1761465-4 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 89 3.504 2.3 .091 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Tray 50 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 164 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
5 2-1761465-5 PCI Express RA assy 5.8mm slot Buy Now 147 5.787 2.3 .091 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 280 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
6 3-1761465-1 PCI Express RA assy 5.8mm slot 2.3mm pc Buy Now 25 .984 3.1 .122 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray 100 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 36 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
7 3-1761465-2 pci expres ra assy 5.8mm thru hole 3.1mm Buy Now 39 1.535 3.1 .122 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 64 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
8 3-1761465-3 pci expres ra assy 5.8mm thru hole 3.1mm Buy Now 56 2.205 3.1 .122 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray 50 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 98 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
9 3-1761465-4 pci expres ra assy 5.8mm thru hole 3.1mm Buy Now 89 3.504 3.1 .122 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Tray 50 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 164 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
10 3-1761465-5 pci expres ra assy 5.8mm thru Buy Now 147 5.787 3.1 .122 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 280 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
11 4-1761465-1 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 25 .984 3.56 .14 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 36 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
13 4-1761465-2 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 39 1.535 3.56 .14 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 64 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
14 4-1761465-3 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 56 2.205 3.56 .14 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 98 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
15 4-1761465-4 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 89 3.504 3.56 .14 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 164 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
16 4-1761465-5 pci expres ra assy 5.8mm thu h Buy Now CGS THS 147 5.787 3.56 .14 30 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 280 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
17 5-1761465-1 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 25 .984 3.56 .14 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 36 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
18 5-1761465-2 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 39 1.535 3.56 .14 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Package 500 Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 64 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
19 5-1761465-3 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 56 2.205 3.56 .14 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 98 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
20 5-1761465-4 pci expres ra assy 5.8mm thu hole 3.56mm Buy Now CGS THS 89 3.504 3.56 .14 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 164 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
21 5-1761465-5 pci expres ra assy 5.8mm thu h Buy Now CGS THS 147 5.787 3.56 .14 15 1.1 9.4 .37 50 50 21.302 19.6 .772 -40 – 85 -40 – 185 1 .039 1.1 1.57 .062 Gold Black High Temperature Thermoplastic Box & Tray Connector Card Edge Printed Circuit Board Board Mount Board-to-Board 280 Phosphor Bronze Without Right Angle Tin Plastic Through Hole Without Nickel 2 PCI Express
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Termination Post Length [mm]
Termination Post Length [in]
????????? [µin]
Current Rating [A]
Height [mm]
Height [in]
Operating Voltage [VAC]
Voltage [VAC]
Weight [g]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Accepted) [mm]
PCB Thickness (Accepted) [in]
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
Type of Connector
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Contact Base Material
Ejector
PCB Mount Orientation
PCB Contact Termination Area Plating Material
Pylon Material
PCB Mounting Style
Pick and Place Cover
Contact Underplating Material
Number of Pylons
Bus Type
Documentation
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1-1761465-1
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1-1761465-2
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1-1761465-3
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1-1761465-4
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1-1761465-5
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1761465-1
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1761465-2
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1761465-3
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1761465-4
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 1761465-5
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 2-1761465-1
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 2-1761465-2
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 2-1761465-3
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 2-1761465-4
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 2-1761465-5
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 3-1761465-1
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 3-1761465-2
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 3-1761465-3
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 3-1761465-4
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 3-1761465-5
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 4-1761465-1
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 4-1761465-2
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 4-1761465-3
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 4-1761465-4
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 4-1761465-5
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 5-1761465-1
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 5-1761465-2
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 5-1761465-3
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 5-1761465-4
PCI EXPRESS CARD EDGE CONNECTOR ASSEMBLY RIGHT ANGLE, 5.8mm SLOT HEIGHT - 5-1761465-5
4-1773442-7 Card Edge Connector for PCI Express Applications - 1-1761465-1
4-1773442-7 Card Edge Connector for PCI Express Applications - 1-1761465-2
4-1773442-7 Card Edge Connector for PCI Express Applications - 1-1761465-3
4-1773442-7 Card Edge Connector for PCI Express Applications - 1-1761465-4
4-1773442-7 Card Edge Connector for PCI Express Applications - 1-1761465-5
4-1773442-7 Card Edge Connector for PCI Express Applications - 1761465-1
4-1773442-7 Card Edge Connector for PCI Express Applications - 1761465-2
4-1773442-7 Card Edge Connector for PCI Express Applications - 1761465-3
4-1773442-7 Card Edge Connector for PCI Express Applications - 1761465-4
4-1773442-7 Card Edge Connector for PCI Express Applications - 1761465-5
4-1773442-7 Card Edge Connector for PCI Express Applications - 2-1761465-1
4-1773442-7 Card Edge Connector for PCI Express Applications - 2-1761465-2
4-1773442-7 Card Edge Connector for PCI Express Applications - 2-1761465-3
4-1773442-7 Card Edge Connector for PCI Express Applications - 2-1761465-4
4-1773442-7 Card Edge Connector for PCI Express Applications - 2-1761465-5
4-1773442-7 Card Edge Connector for PCI Express Applications - 3-1761465-1
4-1773442-7 Card Edge Connector for PCI Express Applications - 3-1761465-2
4-1773442-7 Card Edge Connector for PCI Express Applications - 3-1761465-3
4-1773442-7 Card Edge Connector for PCI Express Applications - 3-1761465-4
4-1773442-7 Card Edge Connector for PCI Express Applications - 3-1761465-5
4-1773442-7 Card Edge Connector for PCI Express Applications - 4-1761465-1
4-1773442-7 Card Edge Connector for PCI Express Applications - 4-1761465-2
4-1773442-7 Card Edge Connector for PCI Express Applications - 4-1761465-3
4-1773442-7 Card Edge Connector for PCI Express Applications - 4-1761465-4
4-1773442-7 Card Edge Connector for PCI Express Applications - 4-1761465-5
4-1773442-7 Card Edge Connector for PCI Express Applications - 5-1761465-1
4-1773442-7 Card Edge Connector for PCI Express Applications - 5-1761465-2
4-1773442-7 Card Edge Connector for PCI Express Applications - 5-1761465-3
4-1773442-7 Card Edge Connector for PCI Express Applications - 5-1761465-4
4-1773442-7 Card Edge Connector for PCI Express Applications - 5-1761465-5
3D PDF - 1-1761465-1
3D PDF - 1-1761465-2
3D PDF - 1-1761465-3
3D PDF - 1-1761465-4
3D PDF - 1-1761465-5
3D PDF - 1761465-1
3D PDF - 1761465-2
3D PDF - 1761465-3
3D PDF - 1761465-4
3D PDF - 1761465-5
3D PDF - 2-1761465-1
3D PDF - 2-1761465-2
3D PDF - 2-1761465-3
3D PDF - 2-1761465-4
3D PDF - 2-1761465-5
3D PDF - 3-1761465-1
3D PDF - 3-1761465-2
3D PDF - 3-1761465-3
3D PDF - 3-1761465-4
3D PDF - 3-1761465-5
3D PDF - 4-1761465-1
3D PDF - 4-1761465-2
3D PDF - 4-1761465-3
3D PDF - 4-1761465-4
3D PDF - 4-1761465-5
3D PDF - 5-1761465-1
3D PDF - 5-1761465-2
3D PDF - 5-1761465-3
3D PDF - 5-1761465-4
3D PDF - 5-1761465-5
MD_1-1761465-3_11202014538_dmtec - 1-1761465-3
MD_1-1761465-4_0325201332_dmtec - 1-1761465-4
MD_1761465-1_0102201823_dmtec - 1761465-1
MD_2-1761465-1_01032013107 - 2-1761465-1
MD_2-1761465-3_08032018250_dmtec - 2-1761465-3
MD_5-1761465-3_04132016552_dmtec - 5-1761465-3
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.