Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description PCB 6.3 TERMINAL
Part Number 1-1719102-1
URL http://www.te.com/usa-en/product-1-1719102-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP 6.3/4.8K
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 6.3
Mating Tab Width [in] .248
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
PCB Hole Diameter [mm] 1.8
PCB Hole Diameter [in] .07
Typical Current Rating [A] 49
Customer Preferred Contact No
Packaging Quantity 1200
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Through Hole
Contact Termination Area Plating Material Tin (Sn)
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Receptacle
Product selection
Selector Part Number Description Buy Now Series Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] PCB Hole Diameter [mm] PCB Hole Diameter [in] Typical Current Rating [A] Customer Preferred Contact Packaging Quantity Terminal Transmits Termination Method Contact Termination Area Plating Material Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style
1 1-1719102-1 PCB 6.3 TERMINAL Buy Now AMP MCP 6.3/4.8K .8 .031 6.3 .248 -40 – 130 -40 – 266 1.8 .07 49 No 1200 0 – 24 A (Low Power) Through Hole Tin (Sn) Tin (Sn) 180° Reel No Receptacle
Part Number
Description
Buy Now
Series
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
PCB Hole Diameter [mm]
PCB Hole Diameter [in]
Typical Current Rating [A]
Customer Preferred Contact
Packaging Quantity
Terminal Transmits
Termination Method
Contact Termination Area Plating Material
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.