PCB D-Sub Connectors

Manufacturer TE Connectivity
Description PC I/O RETENTION LEG ASSY 40P
Part Number 900413-1
URL http://www.te.com/usa-en/product-900413-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Termination Post Length [mm] 3
Termination Post Length [in] .118
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Connector Style Plug
Number of Rows 2
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material Thermoplastic Polyester - GF
Mating Alignment With
Mating Alignment Type Guide Pin
Mating Retention Without
Product Type Connector
Connector Type Header
Row-to-Row Spacing .1 in
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 40
Contact Base Material Brass
PCB Mount Retention Type Boardlock
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Mount Alignment Without
Product selection
Selector Part Number Description Buy Now PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Termination Post Length [mm] Termination Post Length [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector Style Number of Rows Contact Mating Area Plating Material Housing Color Housing Material Mating Alignment Mating Alignment Type Mating Retention Product Type Connector Type Row-to-Row Spacing Connector & Contact Terminates To Number of Positions Contact Base Material PCB Mount Retention Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Mount Alignment
1 900413-1 PC I/O RETENTION LEG ASSY 40P Buy Now 1.57 .062 3 .118 2.54 .1 Plug 2 Gold Black Thermoplastic Polyester - GF With Guide Pin Without Connector Header .1 in Printed Circuit Board 40 Brass Boardlock Through Hole - Solder Right Angle With Without
2 900413-2 PC I/O RETENTION LEG ASSY 40P Buy Now 1.57 .062 3 .118 2.54 .1 Plug 2 Gold Black Thermoplastic Polyester - GF With Guide Pin Without Connector Header .1 in Printed Circuit Board 40 Brass Boardlock Through Hole - Solder Right Angle With Without
Part Number
Description
Buy Now
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Termination Post Length [mm]
Termination Post Length [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector Style
Number of Rows
Contact Mating Area Plating Material
Housing Color
Housing Material
Mating Alignment
Mating Alignment Type
Mating Retention
Product Type
Connector Type
Row-to-Row Spacing
Connector & Contact Terminates To
Number of Positions
Contact Base Material
PCB Mount Retention Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Mount Alignment
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.