Rectangular Power Connectors

Manufacturer TE Connectivity
Description PANEL MT SNGL ROW HSG 2 POS
Part Number 1445048-2
URL http://www.te.com/usa-en/product-1445048-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Micro MATE-N-LOK
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Wire/Cable Size [AWG] 30 – 20
Wire/Cable Size [CMA] 100.5 – 1022
Wire/Cable Size [mm²] .051 – .517
Panel Thickness [mm] 1.57 – 2.3
Panel Thickness [in] .062 – .091
Height [mm] 16.89
Length [mm] 6.85
Width [mm] 3.86
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 3
Centerline (Pitch) [in] .118
Insulation Diameter (Max) [mm] 1.52
Connector System Wire-to-Wire
Packaging Method Tray
Mating Alignment With
Panel Mount Feature With
Housing Material Nylon 66/6
Product Type Housing
Housing Type Plug
CSA File Number LR7189
Number of Positions 2
UL Flammability Rating UL 94V-0
Agency/Standard UL
VDE Tested Yes
Housing Color Black
Termination Method to Wire & Cable Crimp
Contact Layout Inline
Connector & Contact Terminates To Wire & Cable
Panel Mount Feature Type Locking Latch
Packaging Quantity 1000
Mating Alignment Type Polarization
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
UL Rating Recognized
Strain Relief Without
Sealable No
CSA Rating Certified
Connector Mounting Type Cable Mount
Agency/Standard Number E28476
Contact Retention Without
Number of Rows 1
Circuit Application Power & Signal
Mating Retention With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Wire/Cable Size [AWG] Wire/Cable Size [CMA] Wire/Cable Size [mm²] Panel Thickness [mm] Panel Thickness [in] Height [mm] Length [mm] Width [mm] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Insulation Diameter (Max) [mm] Connector System Packaging Method Mating Alignment Panel Mount Feature Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Panel Mount Feature Type Packaging Quantity Mating Alignment Type Glow Wire Rating Contact Type UL Rating Strain Relief Sealable CSA Rating Connector Mounting Type Agency/Standard Number Contact Retention Number of Rows Circuit Application Mating Retention
1 1445048-2 PANEL MT SNGL ROW HSG 2 POS Buy Now Micro MATE-N-LOK 250 250 30 – 20 100.5 – 1022 .051 – .517 1.57 – 2.3 .062 – .091 16.89 6.85 3.86 -40 – 105 -40 – 221 3 .118 1.52 Wire-to-Wire Tray With With Nylon 66/6 Housing Plug LR7189 2 UL 94V-0 UL Yes Black Crimp Inline Wire & Cable Locking Latch 1000 Polarization Standard Part - Not Glow Wire Pin Recognized Without No Certified Cable Mount E28476 Without 1 Power & Signal With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Wire/Cable Size [AWG]
Wire/Cable Size [CMA]
Wire/Cable Size [mm²]
Panel Thickness [mm]
Panel Thickness [in]
Height [mm]
Length [mm]
Width [mm]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Insulation Diameter (Max) [mm]
Connector System
Packaging Method
Mating Alignment
Panel Mount Feature
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Panel Mount Feature Type
Packaging Quantity
Mating Alignment Type
Glow Wire Rating
Contact Type
UL Rating
Strain Relief
Sealable
CSA Rating
Connector Mounting Type
Agency/Standard Number
Contact Retention
Number of Rows
Circuit Application
Mating Retention
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.