Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description OPTION PLUG W/ CPA AND ONLY CI
Part Number 2-1488107-1
URL http://www.te.com/usa-en/product-2-1488107-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP 0.64 Connector System
Height [mm] 34.2
Height [in] 1.346
Length [mm] 25.95
Length [in] 1.022
Width [mm] 15.85
Width [in] .624
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 4
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Package
Cable Exit Angle 180°
Color Black
Body Material PA GF
Packaging Quantity 25
Connector Position Assurance Capable Yes
Sealable Yes
Number of Rows 1
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows
1 2-1488107-1 OPTION PLUG W/ CPA AND ONLY CI Buy Now AMP 0.64 Connector System 34.2 1.346 25.95 1.022 15.85 .624 -40 – 125 -40 – 257 2.54 .1 Wire-to-Wire No Yes 4 Integrated in Housing UL 94-HB No Housing for female terminals No Without Yes Package 180° Black PA GF 25 Yes Yes 1
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.