Power Relays

Manufacturer TE Connectivity
Description OMIT-SS-112DM,300 - 1-1461208-2
Part Number 1-1461208-2
URL http://www.te.com/usa-en/product-1-1461208-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Power PCB relay OMIT
Also Known As (Marketing Alias) 1-1461208-2
Coil Voltage Rating [VDC] 12
Contact Switching Voltage (Max) [VDC] 30
Contact Switching Voltage (Max) [VAC] 240
Contact Voltage Rating [VAC] 240
Terminal Type PCB-THT
Contact Number of Poles 1
Coil Special Features UL Coil Insulation Class A
Contact Material AgSnO
Relay Mounting Type Printed Circuit Board
Environmental Category of Protection RTII
Contact Switching Load (Min) 100mA @ 5V
Coil Magnetic System Monostable, DC
Contact Arrangement 1 Form A (NO)
Packaging Method Box & Carton
Power Relay Type Standard
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VDC] Contact Switching Voltage (Max) [VAC] Contact Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Environmental Category of Protection Contact Switching Load (Min) Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 1-1461208-2 OMIT-SS-112DM,300 - 1-1461208-2 Buy Now OEG Power PCB relay OMIT 1-1461208-2 12 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
12 1-1461387-0 OMIT-SH-109DM,394 - 1-1461387-0 Buy Now OEG Power PCB relay OMIT 1-1461387-0 9 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
18 1-1461387-2 OMIT-SH-109LM,394 - 1-1461387-2 Buy Now OEG Power PCB relay OMIT 1-1461387-2 9 30 240 240 PCB-THT 1 Sensitive Version AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
19 1-1461387-4 OMIT-SH-112DM,394 - 1-1461387-4 Buy Now OEG Power PCB relay OMIT 1-1461387-4 12 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
20 1-1461387-7 OMIT-SH-124DM,394 - 1-1461387-7 Buy Now OEG Power PCB relay OMIT 1-1461387-7 24 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
21 1440001 OMIT-SS-105LM,300 - 1440001 Buy Now OEG Power PCB relay OMIT 1440001 5 30 240 240 PCB-THT 1 UL Coil Insulation Class A Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
22 1440001-1 OMIT-SS-109LM,300 - 1440001-1 Buy Now OEG Power PCB relay OMIT 1440001-1 9 30 240 240 PCB-THT 1 UL Coil Insulation Class A Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
23 1440001-3 OMIT-SS-112L,300 - 1440001-3 Buy Now OEG Power PCB relay OMIT 1440001-3 12 30 240 240 PCB-THT 1 UL Coil Insulation Class A Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form C (CO) Box & Carton Standard
24 1440001-4 OMIT-SS-112LM,300 - 1440001-4 Buy Now OEG Power PCB relay OMIT 1440001-4 12 30 240 240 PCB-THT 1 UL Coil Insulation Class A Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
2 1440001-5 OMIT-SS-124DM,300 - 1440001-5 Buy Now OEG Power PCB relay OMIT 1440001-5 24 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgCdO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
3 1440001-6 OMIT-SS-124LM,300 - 1440001-6 Buy Now OEG Power PCB relay OMIT 1440001-6 24 30 240 240 PCB-THT 1 UL Coil Insulation Class A Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
4 1440001-7 OMIT-SS-148DM,300 - 1440001-7 Buy Now OEG Power PCB relay OMIT 1440001-7 48 30 240 240 PCB-THT 1 UL Coil Insulation Class A Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
5 1440001-8 OMIT-SS-148LM,300 - 1440001-8 Buy Now OEG Power PCB relay OMIT 1440001-8 48 30 240 240 PCB-THT 1 UL Coil Insulation Class A Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
6 1461208-3 OMIT-SS-105DM,300 - 1461208-3 Buy Now OEG Power PCB relay OMIT 1461208-3 5 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
7 1461208-5 OMIT-SS-106DM,300 - 1461208-5 Buy Now OEG Power PCB relay OMIT 1461208-5 6 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
8 1461208-7 OMIT-SS-106LM,300 - 1461208-7 Buy Now OEG Power PCB relay OMIT 1461208-7 6 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
9 1461208-9 OMIT-SS-109DM,300 - 1461208-9 Buy Now OEG Power PCB relay OMIT 1461208-9 9 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
10 1461387-2 OMIT-SH-105DM,394 - 1461387-2 Buy Now OEG Power PCB relay OMIT 1461387-2 5 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
11 1461387-4 OMIT-SH-105LM,394 - 1461387-4 Buy Now OEG Power PCB relay OMIT 1461387-4 5 30 240 240 PCB-THT 1 Sensitive Version AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
13 1461387-6 OMIT-SH-106DM,394 - 1461387-6 Buy Now OEG Power PCB relay OMIT 1461387-6 6 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
14 1461387-8 OMIT-SH-106LM,394 - 1461387-8 Buy Now OEG Power PCB relay OMIT 1461387-8 6 30 240 240 PCB-THT 1 Sensitive Version AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
15 2-1461387-1 OMIT-SH-148DM,394 - 2-1461387-1 Buy Now 2-1461387-1 48 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
16 2-1461387-3 OMIT-SH-148LM,394 - 2-1461387-3 Buy Now 2-1461387-3 48 30 240 240 PCB-THT 1 Sensitive Version AgSnO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Carton Standard
17 9-1440000-9 OMIT-SS-105L,300 - 9-1440000-9 Buy Now OEG Power PCB relay OMIT 9-1440000-9 5 30 240 240 PCB-THT 1 UL Coil Insulation Class A AgCdO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form C (CO) Box & Carton Standard
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Environmental Category of Protection
Contact Switching Load (Min)
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Documentation
OMIT(1T) CUSTOMER DRAWING - 1440001-3
OMIT(1T) CUSTOMER DRAWING - 9-1440000-9
OMIT 1M CUSTOMER DRAWING - 1-1461208-2
OMIT 1M CUSTOMER DRAWING - 1440001
OMIT 1M CUSTOMER DRAWING - 1440001-1
OMIT 1M CUSTOMER DRAWING - 1440001-4
OMIT 1M CUSTOMER DRAWING - 1440001-5
OMIT 1M CUSTOMER DRAWING - 1440001-6
OMIT 1M CUSTOMER DRAWING - 1440001-7
OMIT 1M CUSTOMER DRAWING - 1440001-8
OMIT 1M CUSTOMER DRAWING - 1461208-3
OMIT 1M CUSTOMER DRAWING - 1461208-5
OMIT 1M CUSTOMER DRAWING - 1461208-7
OMIT 1M CUSTOMER DRAWING - 1461208-9
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1-1461387-0
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1-1461387-2
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1-1461387-4
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1-1461387-7
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1461387-2
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1461387-4
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1461387-6
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 1461387-8
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 2-1461387-1
OMIT-SH-D/LM SPEC,394 CUSTOMER DRAWING - 2-1461387-3
3D PDF - 1-1461208-2
3D PDF - 1-1461387-0
3D PDF - 1-1461387-2
3D PDF - 1-1461387-4
3D PDF - 1-1461387-7
3D PDF - 1440001
3D PDF - 1440001-1
3D PDF - 1440001-3
3D PDF - 1440001-4
3D PDF - 1440001-5
3D PDF - 1440001-6
3D PDF - 1440001-7
3D PDF - 1440001-8
3D PDF - 1461208-3
3D PDF - 1461208-5
3D PDF - 1461208-7
3D PDF - 1461208-9
3D PDF - 1461387-2
3D PDF - 1461387-4
3D PDF - 1461387-6
3D PDF - 1461387-8
3D PDF - 2-1461387-1
3D PDF - 2-1461387-3
3D PDF - 9-1440000-9
Definitions Relays - 1-1461208-2
Definitions Relays - 1-1461387-0
Definitions Relays - 1-1461387-2
Definitions Relays - 1-1461387-4
Definitions Relays - 1-1461387-7
Definitions Relays - 1440001
Definitions Relays - 1440001-1
Definitions Relays - 1440001-3
Definitions Relays - 1440001-4
Definitions Relays - 1440001-5
Definitions Relays - 1440001-6
Definitions Relays - 1440001-7
Definitions Relays - 1440001-8
Definitions Relays - 1461208-3
Definitions Relays - 1461208-5
Definitions Relays - 1461208-7
Definitions Relays - 1461208-9
Definitions Relays - 1461387-2
Definitions Relays - 1461387-4
Definitions Relays - 1461387-6
Definitions Relays - 1461387-8
Definitions Relays - 2-1461387-1
Definitions Relays - 2-1461387-3
Definitions Relays - 9-1440000-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.