Power Relays

Manufacturer TE Connectivity
Description OJE-SS-105LMH,000 - 1461034-2
Part Number 1461034-2
URL http://www.te.com/usa-en/product-1461034-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature PCB Relay OJ/OJE
Also Known As (Marketing Alias) 1461034-2
Coil Voltage Rating [VDC] 5
Contact Switching Voltage (Max) [VDC] 30
Contact Switching Voltage (Max) [VAC] 277
Contact Voltage Rating [VDC] 30
Contact Voltage Rating [VAC] 250
Terminal Type PCB-THT
Contact Number of Poles 1
Coil Special Features Sensitive Version
Contact Material AgCdO
Relay Mounting Type Printed Circuit Board
Environmental Category of Protection RTII
Contact Switching Load (Min) 100mA @ 5V
Coil Magnetic System Monostable, DC
Contact Arrangement 1 Form A (NO)
Packaging Method Box & Tray
Power Relay Type Standard
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VDC] Contact Switching Voltage (Max) [VAC] Contact Voltage Rating [VDC] Contact Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Environmental Category of Protection Contact Switching Load (Min) Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 1461034-2 OJE-SS-105LMH,000 - 1461034-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1461034-2 5 30 277 30 250 PCB-THT 1 Sensitive Version AgCdO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Voltage Rating [VDC]
Contact Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Environmental Category of Protection
Contact Switching Load (Min)
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.