Power Relays

Manufacturer TE Connectivity
Description OJ-SS-109DM,000 - 1-1419129-5
Part Number 1-1419129-5
URL http://www.te.com/usa-en/product-1-1419129-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature PCB Relay OJ/OJE
Also Known As (Marketing Alias) 1-1419129-5
Coil Voltage Rating [VDC] 9
Contact Switching Voltage (Max) [VDC] 30
Contact Switching Voltage (Max) [VAC] 277
Contact Voltage Rating [VDC] 30
Contact Voltage Rating [VAC] 250
Terminal Type PCB-THT
Contact Number of Poles 1
Coil Special Features UL Coil Insulation Class B
Contact Material AgNi90/10
Relay Mounting Type Printed Circuit Board
Environmental Category of Protection RTII
Contact Switching Load (Min) 100mA @ 5V
Coil Magnetic System Monostable, DC
Contact Arrangement 1 Form A (NO)
Packaging Method Box & Tray
Power Relay Type Standard
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VDC] Contact Switching Voltage (Max) [VAC] Contact Voltage Rating [VDC] Contact Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Environmental Category of Protection Contact Switching Load (Min) Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 1-1419129-5 OJ-SS-109DM,000 - 1-1419129-5 Buy Now OEG Miniature PCB Relay OJ/OJE 1-1419129-5 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgNi90/10 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
12 1-1721876-4 OJE-SS-124HM-WG - 1-1721876-4 Buy Now OEG Miniature PCB Relay OJ/OJE 1-1721876-4 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
23 1461080-2 OJ-SS-105LMH,000 - 1461080-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1461080-2 5 30 277 30 250 PCB-THT 1 Sensitive Version AgCdO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
24 1461080-3 OJ-SS-109LMH,000 - 1461080-3 Buy Now OEG Miniature PCB Relay OJ/OJE 1461080-3 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgCdO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
25 1461401-2 OJE-SH-105LM,000 - 1461401-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1461401-2 5 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
26 1461401-4 OJE-SH-124LM,000 - 1461401-4 Buy Now OEG Miniature PCB Relay OJ/OJE 1461401-4 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
27 1461402-2 OJE-SH-124HM,000 - 1461402-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1461402-2 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
28 1461403-2 OJE-SH-109LMH,000 - 1461403-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1461403-2 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgCdO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
29 1461405-2 OJ-SH-109HM,000 - 1461405-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1461405-2 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
2 1461405-4 OJ-SH-148HM,000 - 1461405-4 Buy Now OEG Miniature PCB Relay OJ/OJE 1461405-4 48 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
3 1461405-6 OJ-SH-124HM,000 - 1461405-6 Buy Now OEG Miniature PCB Relay OJ/OJE 1461405-6 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
4 1721261-2 OJE-SS-105LMH2,000 Buy Now OEG Miniature PCB Relay OJ/OJE 5 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
5 1721261-6 OJE-SS-124LMH2,000 Buy Now OEG Miniature PCB Relay OJ/OJE 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
6 1721538-8 OJ-SS-148HM2,000 - 1721538-8 Buy Now OEG Miniature PCB Relay OJ/OJE 1721538-8 48 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgSnO Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
7 1721875-2 OJE-SH-105LMH-WG - 1721875-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1721875-2 5 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgCdO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
8 1721875-5 OJE-SH-112LMH-WG - 1721875-5 Buy Now OEG Miniature PCB Relay OJ/OJE 1721875-5 12 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgCdO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
9 1721875-6 OJE-SH-124LMH-WG - 1721875-6 Buy Now OEG Miniature PCB Relay OJ/OJE 1721875-6 24 30 277 30 250 PCB-THT 1 Sensitive Version AgCdO Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
10 1721876-4 OJE-SH-109HM-WG - 1721876-4 Buy Now OEG Miniature PCB Relay OJ/OJE 1721876-4 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
11 1721876-7 OJE-SH-124HM-WG - 1721876-7 Buy Now OEG Miniature PCB Relay OJ/OJE 1721876-7 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B Ag Printed Circuit Board RTIII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
13 1721923-2 OJE-SS-106HMF,F000 - 1721923-2 Buy Now OEG Miniature PCB Relay OJ/OJE 1721923-2 6 30 277 30 250 PCB-THT 1 UL Coil Insulation Class F Ag Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
14 3-1419128-0 OJE-SS-105LM,000 - 3-1419128-0 Buy Now OEG Miniature PCB Relay OJ/OJE 3-1419128-0 5 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B W + AgSnO2 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
15 3-1419128-3 OJE-SS-109DM,000 - 3-1419128-3 Buy Now OEG Miniature PCB Relay OJ/OJE 3-1419128-3 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B W + AgSnO2 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
16 3-1419128-5 OJE-SS-109HM,000 - 3-1419128-5 Buy Now OEG Miniature PCB Relay OJ/OJE 3-1419128-5 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgSnO2 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
17 3-1419128-6 OJE-SS-109HMF,F000 - 3-1419128-6 Buy Now OEG Miniature PCB Relay OJ/OJE 3-1419128-6 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class F W + AgSnO2 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
18 3-1419128-9 OJE-SS-109LM,000 - 3-1419128-9 Buy Now OEG Miniature PCB Relay OJ/OJE 3-1419128-9 9 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgSnO2 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
19 3-1419144-7 OJ-SS-105DM,000 - 3-1419144-7 Buy Now OEG Miniature PCB Relay OJ/OJE 3-1419144-7 5 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgNi90/10 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tray Standard
20 5-1419144-0 OJE-SS-103LM,000 - 5-1419144-0 Buy Now OEG Miniature PCB Relay OJ/OJE 5-1419144-0 3 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B W + AgSnO2 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
21 6-1419128-7 OJE-SS-124LM,000 - 6-1419128-7 Buy Now OEG Miniature PCB Relay OJ/OJE 6-1419128-7 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class B AgNi90/10 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
22 7-1419128-0 OJE-SS-124LMF,F000 - 7-1419128-0 Buy Now OEG Miniature PCB Relay OJ/OJE 7-1419128-0 24 30 277 30 250 PCB-THT 1 UL Coil Insulation Class F AgSnO2 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Tray Standard
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Voltage Rating [VDC]
Contact Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Environmental Category of Protection
Contact Switching Load (Min)
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Documentation
OJ,OJE TRAY PACKING - 1-1721876-4
OJ,OJE TRAY PACKING - 1721876-4
OJ,OJE TRAY PACKING - 1721876-7
OJ-SS-105DM,000 Spec Sheet - 3-1419144-7
OJ-SS-109DM,000 Spec Sheet - 1-1419129-5
OJE-SS-109DM,000 400 Spec Sheet - 3-1419128-3
OJE-SH-105LM,000 - 1461401-2
OJE-SH-124LM,000 000M Spec Sheet - 1461401-4
OJE-SS-103LM,000 Spec Sheet - 5-1419144-0
OJE-SS-105LM,000 Spec Sheet - 3-1419128-0
OJE-SS-109LM,000 Spec Sheet - 3-1419128-9
OJE-SS-124LM,000 Spec Sheet - 6-1419128-7
OJE-SH-109LMH,000 Spec Sheet - 1461403-2
OJ-SS-105LMH,000 - 1461080-2
OJ-SS-109LMH,000 - 1461080-3
OJ-SH-148HM,000 - 1461405-4
OJ-SH-124HM,000 - 1461405-6
OJ-SH-109HM,000 - 1461405-2
OJE-SH-124HM,000 - 1461402-2
OJE-SS-109HM,000 - 3-1419128-5
OJE-SS-LM CUSTOMER DRAWING - 3-1419128-0
OJE-SS-LM CUSTOMER DRAWING - 3-1419128-9
OJE-SS-LM CUSTOMER DRAWING - 5-1419144-0
OJE-SS-LM CUSTOMER DRAWING - 6-1419128-7
OJ-SS-DM SPEC,000 CUSTOMER DRAWING - 1-1419129-5
OJ-SS-DM SPEC,000 CUSTOMER DRAWING - 3-1419144-7
OJ-SS-LMH SPEC,000 CUSTOMER DRAWING - 1461080-2
OJ-SS-LMH SPEC,000 CUSTOMER DRAWING - 1461080-3
OJE-SS-HM SPEC,000 CUSTOMER DRAWING - 3-1419128-5
OJE-SS-DM CUSTOMER DRAWING - 3-1419128-3
OJE-SH-LM SPEC,000 CUSTOMER DRAWING - 1461401-2
OJE-SH-LM SPEC,000 CUSTOMER DRAWING - 1461401-4
OJE-SH-HM SPEC,000 CUSTOMER DRAWING - 1461402-2
OJE-SH-LMH SPEC,000 CUSTOMER DRAWING - 1461403-2
OJ-SH-HM SPEC,000 CUSTOMER DRAWING - 1461405-2
OJ-SH-HM SPEC,000 CUSTOMER DRAWING - 1461405-4
OJ-SH-HM SPEC,000 CUSTOMER DRAWING - 1461405-6
OJE CUSTOMER DRAWING(OJE-SS-LMH2) - 1721261-2
OJE CUSTOMER DRAWING(OJE-SS-LMH2) - 1721261-6
OJ-HM2 Cd FREE CUSTOMER DRAWING - 1721538-8
OJE_SH_LMH-WG_000_CUSTOMER_DWG - 1721875-2
OJE_SH_LMH-WG_000_CUSTOMER_DWG - 1721875-5
OJE_SH_LMH-WG_000_CUSTOMER_DWG - 1721875-6
OJE-SH-HM-WG SPEC,000 - 1-1721876-4
OJE-SH-HM-WG SPEC,000 - 1721876-4
OJE-SH-HM-WG SPEC,000 - 1721876-7
OJE HMF TYPE CUSTOMER DRAWING - 1721923-2
OJE HMF TYPE CUSTOMER DRAWING - 3-1419128-6
7-1419128-0_OJE_SS_LMF CUSTOMER_A.dwg - 7-1419128-0
3D PDF - 1-1419129-5
3D PDF - 1-1721876-4
3D PDF - 1461080-2
3D PDF - 1461080-3
3D PDF - 1461401-2
3D PDF - 1461401-4
3D PDF - 1461402-2
3D PDF - 1461403-2
3D PDF - 1461405-2
3D PDF - 1461405-4
3D PDF - 1461405-6
3D PDF - 1721261-2
3D PDF - 1721261-6
3D PDF - 1721538-8
3D PDF - 1721875-2
3D PDF - 1721875-5
3D PDF - 1721875-6
3D PDF - 1721876-4
3D PDF - 1721876-7
3D PDF - 1721923-2
3D PDF - 3-1419128-0
3D PDF - 3-1419128-3
3D PDF - 3-1419128-5
3D PDF - 3-1419128-6
3D PDF - 3-1419128-9
3D PDF - 3-1419144-7
3D PDF - 5-1419144-0
3D PDF - 6-1419128-7
3D PDF - 7-1419128-0
Definitions Relays - 1-1419129-5
Definitions Relays - 1-1721876-4
Definitions Relays - 1461080-2
Definitions Relays - 1461080-3
Definitions Relays - 1461401-2
Definitions Relays - 1461401-4
Definitions Relays - 1461402-2
Definitions Relays - 1461403-2
Definitions Relays - 1461405-2
Definitions Relays - 1461405-4
Definitions Relays - 1461405-6
Definitions Relays - 1721261-2
Definitions Relays - 1721261-6
Definitions Relays - 1721538-8
Definitions Relays - 1721875-2
Definitions Relays - 1721875-5
Definitions Relays - 1721875-6
Definitions Relays - 1721876-4
Definitions Relays - 1721876-7
Definitions Relays - 1721923-2
Definitions Relays - 3-1419128-0
Definitions Relays - 3-1419128-3
Definitions Relays - 3-1419128-5
Definitions Relays - 3-1419128-6
Definitions Relays - 3-1419128-9
Definitions Relays - 3-1419144-7
Definitions Relays - 5-1419144-0
Definitions Relays - 6-1419128-7
Definitions Relays - 7-1419128-0
OJ_OJE Series Relay Data Sheet English - 1461403-2
OJ_OJE Series Relay Data Sheet English - 1721875-2
OJ_OJE Series Relay Data Sheet English - 1721875-5
OJ_OJE Series Relay Data Sheet English - 1721875-6
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.