Wire-to-Board Connector Housings

Manufacturer TE Connectivity
Description NEW GI CONN2.5 PLUG HSG 5P BLU
Part Number 5-1971793-2
URL http://www.te.com/usa-en/product-5-1971793-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Grace Inertia 2.5
Centerline (Pitch) [mm] 2.5
Connector System Wire-to-Wire
Number of Positions 5
Color Blue
Number of Rows 1
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Sealable No
Mating Retention With
Circuit Application Power & Signal
Mating Retention Type Latch
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Centerline (Pitch) [mm] Connector System Number of Positions Color Number of Rows Termination Method to Wire & Cable Connector & Contact Terminates To Connector Mounting Type Sealable Mating Retention Circuit Application Mating Retention Type
1 5-1971793-2 NEW GI CONN2.5 PLUG HSG 5P BLU Buy Now Product Documentation Grace Inertia 2.5 2.5 Wire-to-Wire 5 Blue 1 Crimp Wire & Cable Cable Mount No With Power & Signal Latch
Part Number
Description
Buy Now
Product Documentation
Series
Centerline (Pitch) [mm]
Connector System
Number of Positions
Color
Number of Rows
Termination Method to Wire & Cable
Connector & Contact Terminates To
Connector Mounting Type
Sealable
Mating Retention
Circuit Application
Mating Retention Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.