Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description NECTOR S PCB CONN. ASSY STR OUTLET
Part Number 293313-5
URL https://www.te.com/usa-en/product-293313-5.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series NECTOR S
Voltage [VDC] 42
Connector Style Receptacle
Preloaded Yes
Contact Type Pin
Housing Color Light Gray
Mounting Angle Straight
Product Type Connector
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 2
Keying Arrangement LV-1
Product selection
Selector Part Number Description Product Documentation Series Voltage [VDC] Connector Style Preloaded Contact Type Housing Color Mounting Angle Product Type Connector & Contact Terminates To Number of Positions Keying Arrangement
1 293313-5 NECTOR S PCB CONN. ASSY STR OUTLET Product Documentation NECTOR S 42 Receptacle Yes Pin Light Gray Straight Connector Printed Circuit Board 2 LV-1
Part Number
Description
Product Documentation
Series
Voltage [VDC]
Connector Style
Preloaded
Contact Type
Housing Color
Mounting Angle
Product Type
Connector & Contact Terminates To
Number of Positions
Keying Arrangement
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.