Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description NECTOR S PCB CONN. ASSY STR OUTLET
Part Number 293313-2
URL http://www.te.com/usa-en/product-293313-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series NECTOR S
Voltage [VAC] 250
Connector Style Receptacle
Preloaded Yes
Contact Type Pin
Housing Color Black
Mounting Angle Straight
Product Type Connector
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 2
Keying Arrangement HV-1
Product selection
Selector Part Number Description Buy Now Series Voltage [VAC] Connector Style Preloaded Contact Type Housing Color Mounting Angle Product Type Connector & Contact Terminates To Number of Positions Keying Arrangement
1 1-293313-0 NECTOR S PCB STRAIGHT OUTLET Buy Now NECTOR S 250 Outlet Yes Pin Black Connector Printed Circuit Board 2 HV-1
2 293313-1 NECTOR S PCB CONN. ASSY STR OUTLET Buy Now NECTOR S 250 Receptacle Yes Pin White Straight Connector Printed Circuit Board 2 HV-1
3 293313-2 NECTOR S PCB CONN. ASSY STR OUTLET Buy Now NECTOR S 250 Receptacle Yes Pin Black Straight Connector Printed Circuit Board 2 HV-1
4 293313-9 NECTOR S PCB CONN. ASSY STR OUTLET Buy Now NECTOR S 250 Receptacle Yes Pin White Straight Connector Printed Circuit Board 2 HV-1
Part Number
Description
Buy Now
Series
Voltage [VAC]
Connector Style
Preloaded
Contact Type
Housing Color
Mounting Angle
Product Type
Connector & Contact Terminates To
Number of Positions
Keying Arrangement
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.