Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description NECTOR S PCB CONN. ASSY 90 DEG OUTLET
Part Number 293315-1
URL http://www.te.com/usa-en/product-293315-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series NECTOR S
Voltage [VAC] 250
Connector Style Receptacle
Preloaded Yes
Contact Type Pin
Housing Color White
Mounting Angle 90°
Product Type Connector
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 2
Keying Arrangement HV-1
Product selection
Selector Part Number Description Buy Now Series Voltage [VAC] Voltage [VDC] Connector Style Preloaded Contact Type Housing Color Mounting Angle Product Type Connector & Contact Terminates To Number of Positions Keying Arrangement
1 293315-1 NECTOR S PCB CONN. ASSY 90 DEG OUTLET Buy Now NECTOR S 250 Receptacle Yes Pin White 90° Connector Printed Circuit Board 2 HV-1
2 293315-2 NECTOR S PCB CONN. ASSY 90 DEG OUTLET Buy Now NECTOR S
3 293315-4 NECTOR S PCB CONN. ASSY 90 DEG OUTLET Buy Now Slim Line 42 Receptacle Yes Pin Light Gray 90° Connector Printed Circuit Board 2 LV-1
4 293315-5 NECTOR S PCB CONN. ASSY 90 DEG OUTLET Buy Now NECTOR S 42 42 Receptacle Yes Pin Yellow 90° Connector Printed Circuit Board 2 LV-2
5 293315-6 NECTOR S PCB CONN. ASSY 90 DEG OUTLET Buy Now NECTOR S 250 Receptacle Yes Pin White 90° Connector Printed Circuit Board 2 HV-1
6 293315-7 NECTOR S PCB CONN. ASSY 90 DEG OUTLET Buy Now NECTOR S 250 Receptacle Yes Pin Black 90° Connector Printed Circuit Board 2 HV-1
Part Number
Description
Buy Now
Series
Voltage [VAC]
Voltage [VDC]
Connector Style
Preloaded
Contact Type
Housing Color
Mounting Angle
Product Type
Connector & Contact Terminates To
Number of Positions
Keying Arrangement
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.