Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description NECTOR S PCB CONN. ASSY. 90 DEG OUTLET
Part Number 293652-2
URL http://www.te.com/usa-en/product-293652-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series NECTOR S
Voltage [VAC] 125
Connector Style Receptacle
Preloaded Yes
Contact Type Pin
Housing Color White
Mounting Angle 90°
Product Type Connector
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 2
Keying Arrangement HV-3
Product selection
Selector Part Number Description Buy Now Series Voltage [VAC] Connector Style Preloaded Contact Type Housing Color Mounting Angle Product Type Connector & Contact Terminates To Number of Positions Keying Arrangement
1 293652-2 NECTOR S PCB CONN. ASSY. 90 DEG OUTLET Buy Now NECTOR S 125 Receptacle Yes Pin White 90° Connector Printed Circuit Board 2 HV-3
Part Number
Description
Buy Now
Series
Voltage [VAC]
Connector Style
Preloaded
Contact Type
Housing Color
Mounting Angle
Product Type
Connector & Contact Terminates To
Number of Positions
Keying Arrangement
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.