Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description NECTOR S PANEL OUTLET LV-2
Part Number 293224-6
URL http://www.te.com/usa-en/product-293224-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series NECTOR S
Voltage [VDC] 42
Connector Style Outlet
Preloaded No
Housing Color Black
Product Type Connector
Number of Positions 2
Accepts Contact Style Pin
Keying Arrangement LV-2
Product selection
Selector Part Number Description Buy Now Series Voltage [VAC] Voltage [VDC] Connector Style Preloaded Contact Type Housing Color Product Type Number of Positions Accepts Contact Style Keying Arrangement
1 293224-1 NECTOR S PANEL OUTLET HV-4 Buy Now Slim Line 250 Outlet No White Connector 2 Pin HV-4
2 293224-2 NECTOR S PANEL OUTLET HV-4 Buy Now Slim Line 250 Outlet No Pin Black Connector 2 Pin HV-4
3 293224-5 NECTOR S PANEL OUTLET LV-2 Buy Now NECTOR S 42 Outlet No White Connector 2 Pin LV-2
4 293224-6 NECTOR S PANEL OUTLET LV-2 Buy Now NECTOR S 42 Outlet No Black Connector 2 Pin LV-2
Part Number
Description
Buy Now
Series
Voltage [VAC]
Voltage [VDC]
Connector Style
Preloaded
Contact Type
Housing Color
Product Type
Number of Positions
Accepts Contact Style
Keying Arrangement
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.