Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description NECTOR S OUTLET HV-1 BLACK
Part Number 1740262-2
URL http://www.te.com/usa-en/product-1740262-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series NECTOR S
Voltage [VAC] 250
Connector Style Outlet
Preloaded No
Housing Color Black
Product Type Connector
Number of Positions 2
Accepts Contact Style Pin
Keying Arrangement HV-1
Product selection
Selector Part Number Description Buy Now Series Voltage [VAC] Connector Style Preloaded Housing Color Product Type Number of Positions Accepts Contact Style Keying Arrangement
1 1740262-1 NECTOR S OUTLET HV-1 WHITE Buy Now NECTOR S 250 Outlet No White Connector 2 Pin HV-1
2 1740262-2 NECTOR S OUTLET HV-1 BLACK Buy Now NECTOR S 250 Outlet No Black Connector 2 Pin HV-1
3 1740451-2 NECTOR S OUTLET LV-2 YELLOW Buy Now NECTOR S 42 Outlet No Yellow Connector 2 Pin LV-2
4 1740826-1 NECTOR S OUTLET HV-4 WHITE Buy Now Slim Line 250 Outlet No White Connector 2 Pin HV-4
5 1740826-2 NECTOR S OUTLET HV-4 BLACK Buy Now Slim Line 250 Outlet No Black Connector 2 Pin HV-4
Part Number
Description
Buy Now
Series
Voltage [VAC]
Connector Style
Preloaded
Housing Color
Product Type
Number of Positions
Accepts Contact Style
Keying Arrangement
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.