Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description NECTOR S OUTLET BRIDGE ASS'Y US
Part Number 293647-1
URL http://www.te.com/usa-en/product-293647-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Slim Line
Voltage [VAC] 125
Connector Style Bridge
Preloaded Yes
Contact Type Pin
Housing Color White
Product Type Connector
Number of Positions 2
Keying Arrangement HV-4/HV-5
Product selection
Selector Part Number Description Buy Now Series Voltage [VAC] Connector Style Preloaded Contact Type Housing Color Product Type Number of Positions Keying Arrangement
1 293647-1 NECTOR S OUTLET BRIDGE ASS'Y US Buy Now Slim Line 125 Bridge Yes Pin White Connector 2 HV-4/HV-5
Part Number
Description
Buy Now
Series
Voltage [VAC]
Connector Style
Preloaded
Contact Type
Housing Color
Product Type
Number of Positions
Keying Arrangement
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.