Multiple Configuration PCB Headers & Receptacles

Manufacturer TE Connectivity
Description 10 SYS 50 HDR DRST SHRD, AU FL
Part Number 2-104068-2
URL http://www.te.com/usa-en/product-2-104068-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU System 50
Operating Temperature Range [°C] -65 – 105
Row-to-Row Spacing [in] .1
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Row-to-Row Spacing [mm] 2.54
Number of Positions 10
Contact Type Pin
Header Type Shrouded
Connector & Contact Terminates To Printed Circuit Board
PCB Mounting Style Through Hole Solder
Sealable No
PCB Mount Orientation Vertical
Number of Rows 2
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Row-to-Row Spacing [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Row-to-Row Spacing [mm] Number of Positions Contact Type Header Type Connector & Contact Terminates To PCB Mounting Style Sealable PCB Mount Orientation Number of Rows
1 2-104068-2 10 SYS 50 HDR DRST SHRD, AU FL Buy Now AMPMODU System 50 -65 – 105 .1 1.27 .05 2.54 10 Pin Shrouded Printed Circuit Board Through Hole Solder No Vertical 2
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Row-to-Row Spacing [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Row-to-Row Spacing [mm]
Number of Positions
Contact Type
Header Type
Connector & Contact Terminates To
PCB Mounting Style
Sealable
PCB Mount Orientation
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.