Multiple Configuration PCB Headers & Receptacles

Manufacturer TE Connectivity
Description 10 SYS 50 RCPT ASSY SRRA,ROHS,AU FL
Part Number 7-104196-2
URL http://www.te.com/usa-en/product-7-104196-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU System 50
Operating Temperature Range [°C] -65 – 105
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Number of Positions 10
Contact Type Socket
Connector & Contact Terminates To Printed Circuit Board
Sealable No
PCB Mount Orientation Right Angle
Number of Rows 1
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Centerline (Pitch) [mm] Centerline (Pitch) [in] Number of Positions Contact Type Connector & Contact Terminates To Sealable PCB Mount Orientation Number of Rows
1 7-104196-2 10 SYS 50 RCPT ASSY SRRA,ROHS,AU FL Buy Now AMPMODU System 50 -65 – 105 1.27 .05 10 Socket Printed Circuit Board No Right Angle 1
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Number of Positions
Contact Type
Connector & Contact Terminates To
Sealable
PCB Mount Orientation
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.