Multiple Configuration PCB Headers & Receptacles

Manufacturer TE Connectivity
Description 2 ROW BOX RECP 120 POS 100 C/L
Part Number 1-530780-0
URL http://www.te.com/usa-en/product-1-530780-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [in] .1
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Number of Positions 120
Contact Type Socket
Connector & Contact Terminates To Printed Circuit Board
Color Blue
PCB Mounting Style Through Hole
Sealable No
PCB Mount Orientation Vertical
Number of Rows 2
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Number of Positions Contact Type Connector & Contact Terminates To Color PCB Mounting Style Sealable PCB Mount Orientation Number of Rows
1 1-530780-0 2 ROW BOX RECP 120 POS 100 C/L Buy Now .1 2.54 .1 120 Socket Printed Circuit Board Blue Through Hole No Vertical 2
12 1-530780-3 2 ROW BOX RECP 140 POS 100 C/L Buy Now .1 2.54 .1 140 Socket Printed Circuit Board Blue Through Hole No Vertical 2
13 1-530781-1 2 ROW BOX RECP 130 POS 100 C/L Buy Now .1 2.54 .1 130 Socket Printed Circuit Board Blue Through Hole No Vertical 2
14 530763-1 2 ROW BOX RECP 30 POS 100 C/L Buy Now .1 2.54 .1 30 Socket Printed Circuit Board Blue Through Hole No Vertical 2
15 530763-3 2 ROW BOX RECP 50 POS 100 C/L Buy Now .1 2.54 .1 50 Socket Printed Circuit Board Blue Through Hole No Vertical 2
16 530780-3 2 ROW BOX RECP 50 POS 100 C/L Buy Now .1 2.54 .1 50 Socket Printed Circuit Board Blue Through Hole No Vertical 2
17 530780-4 2 ROW BOX RECP 60 POS 100 C/L Buy Now .1 2.54 .1 50 Socket Printed Circuit Board Blue Through Hole No Vertical 2
18 530780-6 2 ROW BOX RECP 80 POS 100 C/L Buy Now .1 2.54 .1 80 Socket Printed Circuit Board Blue Through Hole No Vertical 2
19 530781-2 2 ROW BOX RECP 40 POS 100 C/L Buy Now .1 2.54 .1 40 Socket Printed Circuit Board Blue Through Hole No Vertical 2
2 530781-3 2 ROW BOX RECP 50 POS 100 C/L Buy Now .1 2.54 .1 50 Socket Printed Circuit Board Blue Through Hole No Vertical 2
3 530781-4 2 ROW BOX RECP 60 POS 100 C/L Buy Now .1 2.54 .1 60 Socket Printed Circuit Board Blue Through Hole No Vertical 2
4 530781-5 2 ROW BOX RECP 70 POS 100 C/L Buy Now .1 2.54 .1 70 Socket Printed Circuit Board Blue Through Hole No Vertical 2
5 530781-7 2 ROW BOX RECP 90 POS 100 C/L Buy Now .1 2.54 .1 90 Socket Printed Circuit Board Blue Through Hole No Vertical 2
6 530781-8 2 ROW BOX RECP 100 POS 100 C/L Buy Now .1 2.54 .1 100 Socket Printed Circuit Board Blue Through Hole No Vertical 2
7 530781-9 2 ROW BOX RECP 110 POS 100 C/L Buy Now .1 2.54 .1 110 Socket Printed Circuit Board Blue Through Hole No Vertical 2
8 530882-1 BOX RECP 30 POS STAG W/G Buy Now .1 2.54 .1 30 Socket Printed Circuit Board Through Hole No Vertical 2
9 530882-3 BOX RECP 50 POS STAG W/G Buy Now .1 2.54 .1 50 Socket Printed Circuit Board Through Hole No Vertical 2
10 530882-5 BOX RECP 70 POS STAG W/G Buy Now .1 2.54 .1 70 Socket Printed Circuit Board Through Hole No Vertical 2
11 530882-6 BOX RECP 80 POS STAG W/G Buy Now .1 2.54 .1 80 Socket Printed Circuit Board Through Hole No Vertical 2
Part Number
Description
Buy Now
Row-to-Row Spacing [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Number of Positions
Contact Type
Connector & Contact Terminates To
Color
PCB Mounting Style
Sealable
PCB Mount Orientation
Number of Rows
Documentation
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 1-530780-0
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 1-530780-3
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 1-530781-1
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530763-1
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530763-3
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530780-3
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530780-4
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530780-6
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530781-2
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530781-3
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530781-4
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530781-5
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530781-7
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530781-8
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530781-9
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530882-1
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530882-3
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530882-5
Box Header Assemblies and Receptacle Connectors with Contacts on 1.90 mm [.075 in] and 2.54 mm [.100 in.] Centerlines - 530882-6
3D PDF - 1-530781-1
BOX CONNECTOR RCPT. ASSY, .100 GRID, EXTERNAL KEYING - 530763-1
BOX CONNECTOR RCPT. ASSY, .100 GRID, EXTERNAL KEYING - 530763-3
3D PDF - 530763-1
3D PDF - 530763-3
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 1-530780-0
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 1-530780-3
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530780-3
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530780-4
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530780-6
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 1-530781-1
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530781-2
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530781-3
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530781-4
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530781-5
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530781-7
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530781-8
BOX CONNECTOR, RECEPTACLE ASSY., .100 GRID EXTERNAL KEYING - 530781-9
3D PDF - 530781-2
3D PDF - 530781-3
3D PDF - 530781-4
3D PDF - 530781-5
3D PDF - 530781-7
3D PDF - 530781-8
3D PDF - 530781-9
RCPT ASSY, 1000 SERIES BOX,SEALED W/ .010 X .020 POSTS & EXTERNAL KEYING - 530882-1
RCPT ASSY, 1000 SERIES BOX,SEALED W/ .010 X .020 POSTS & EXTERNAL KEYING - 530882-3
RCPT ASSY, 1000 SERIES BOX,SEALED W/ .010 X .020 POSTS & EXTERNAL KEYING - 530882-5
RCPT ASSY, 1000 SERIES BOX,SEALED W/ .010 X .020 POSTS & EXTERNAL KEYING - 530882-6
3D PDF - 1-530780-0
3D PDF - 1-530780-3
3D PDF - 530780-3
3D PDF - 530780-4
3D PDF - 530780-6
3D PDF - 530882-1
3D PDF - 530882-3
3D PDF - 530882-5
3D PDF - 530882-6
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.