High Speed Backplane Connectors

Manufacturer TE Connectivity
Description MULTIGIG RT2 7RW DC RTM CT
Part Number 1410975-3
URL http://www.te.com/usa-en/product-1410975-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MULTIGIG RT 2
Row-to-Row Spacing [mm] .053
Row-to-Row Spacing [in] 1.35
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 1.8
Centerline (Pitch) [in] .071
Contact Current Rating (Max) [A] 1
Card Slot Centerline [mm] 20.3
Card Slot Centerline [in] .8
Number of Rows 7
Connector Style Plug
Mating Alignment With
Mating Alignment Type Polarization
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Board-to-Board
Number of Positions 112
Guide Location Center
PCB Mount Orientation Right Angle
Shrouded Fully Shrouded
Board-to-Board Configuration Right Angle
Number of Columns 16
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Card Slot Centerline [mm] Card Slot Centerline [in] Number of Rows Connector Style Mating Alignment Mating Alignment Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Guide Location PCB Mount Orientation Shrouded Board-to-Board Configuration Number of Columns
1 1410975-3 MULTIGIG RT2 7RW DC RTM CT Buy Now MULTIGIG RT 2 .053 1.35 -55 – 105 -67 – 221 1.8 .071 1 20.3 .8 7 Plug With Polarization Printed Circuit Board Board Mount Power & Signal Board-to-Board 112 Center Right Angle Fully Shrouded Right Angle 16
2 1410975-4 MULTIGIG RT2 7RW DC RTM CT Buy Now MULTIGIG RT 2 .053 1.35 -55 – 105 -67 – 221 1.8 .071 1 20.3 .8 7 Plug With Polarization Printed Circuit Board Board Mount Power & Signal Board-to-Board 112 Center Right Angle Fully Shrouded Right Angle 16
Part Number
Description
Buy Now
Series
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Card Slot Centerline [mm]
Card Slot Centerline [in]
Number of Rows
Connector Style
Mating Alignment
Mating Alignment Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Guide Location
PCB Mount Orientation
Shrouded
Board-to-Board Configuration
Number of Columns
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.