Backplane Guide Hardware

Manufacturer TE Connectivity
Description MULTIGIG RT GUIDEPIN, 9MM 4.20
Part Number 1-1469491-3
URL http://www.te.com/usa-en/product-1-1469491-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [mm] 24
Accessory Type Pin, External Thread
Comment Keyed.
For Use With 9mm Guide Module
Packaging Method Package
Packaging Quantity 1
Plating Material Silver
Product Type Accessory
Guide Hardware Yes
Pin Material Zinc Alloy
VITA 41 No
VITA 46 Yes
VITA 66.1 No
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Length [mm] Accessory Type Comment For Use With Packaging Method Packaging Quantity Plating Material Product Type Guide Hardware Pin Material VITA 41 VITA 46 VITA 66.1
1 1-1469491-3 MULTIGIG RT GUIDEPIN, 9MM 4.20 Buy Now 24 Pin, External Thread Keyed. 9mm Guide Module Package 1 Silver Accessory Yes Zinc Alloy No Yes No
Part Number
Description
Buy Now
Length [mm]
Accessory Type
Comment
For Use With
Packaging Method
Packaging Quantity
Plating Material
Product Type
Guide Hardware
Pin Material
VITA 41
VITA 46
VITA 66.1
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.