Backplane Guide Hardware

Manufacturer TE Connectivity
Description MULTIGIG RT 9MM GUIDE/ESD 315 DEG
Part Number 1-1469492-8
URL http://www.te.com/usa-en/product-1-1469492-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Contact Current Rating (Max) [A] 1
Accessory Type Guide Socket
For Use With VITA 46 3U & 6U 9mm Daughtercard
Housing Material Zinc Alloy
Mounting Angle Right Angle
Packaging Method Tray
Packaging Quantity 80
Plating Material Silver
Product Type Accessory
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Board-to-Board
Number of Positions 1
Guide Hardware Yes
VITA 41 No
VITA 46 Yes
VITA 66.1 No
Key Orientation 1 315°
Number of Keys 1
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Accessory Type For Use With Housing Material Mounting Angle Packaging Method Packaging Quantity Plating Material Product Type Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Guide Hardware VITA 41 VITA 46 VITA 66.1 Key Orientation 1 Number of Keys
1 1-1469492-8 MULTIGIG RT 9MM GUIDE/ESD 315 DEG Buy Now -55 – 105 -67 – 221 1 Guide Socket VITA 46 3U & 6U 9mm Daughtercard Zinc Alloy Right Angle Tray 80 Silver Accessory Printed Circuit Board Board Mount Board-to-Board 1 Yes No Yes No 315° 1
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Accessory Type
For Use With
Housing Material
Mounting Angle
Packaging Method
Packaging Quantity
Plating Material
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Guide Hardware
VITA 41
VITA 46
VITA 66.1
Key Orientation 1
Number of Keys
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.