Backplane Guide Hardware

Manufacturer TE Connectivity
Description MULTIGIG RT 9MM GUIDE/ESD 0 DE
Part Number 1-1410353-1
URL http://www.te.com/usa-en/product-1-1410353-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now
1 1-1410353-1 MULTIGIG RT 9MM GUIDE/ESD 0 DE Buy Now
2 1-1410353-2 MULTIGIG RT 9MM GUIDE/ESD 45 D Buy Now
3 1-1410353-3 MULTIGIG RT 9MM GUIDE/ESD 90 D Buy Now
4 1-1410353-7 MULTIGIG RT 9MM GUIDE/ESD 270 Buy Now
Part Number
Description
Buy Now
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.