Rectangular Contact Inserts

Manufacturer TE Connectivity
Description MTCPK2PJC22PP - 2-1197944-4 - 627596-000
Part Number 627596-000
URL http://www.te.com/usa-en/product-627596-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 2-1197944-4
Also Known As (Marketing Alias) #2 627596-000
Accepts Wire Insulation Diameter Range [mm] .762 – 1.651
Accepts Wire Insulation Diameter Range [in] .03 – .065
Wire Range [AWG] 22/22
Contact Type Pin
Insert Type Environmental
Product Type Connector Kit
Shell Size 50.8 [2]
Connector & Contact Terminates To Wire & Cable
Insert Style Pin
Interfacial Seal With
Module Material Aluminum/Polyarylene Thermoplastic
Rear Grommet With
Kit Type MTCP Power Block
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire Range [AWG] Contact Type Insert Type Product Type Shell Size Connector & Contact Terminates To Insert Style Interfacial Seal Module Material Rear Grommet Kit Type
1 627596-000 MTCPK2PJC22PP - 2-1197944-4 - 627596-000 Buy Now 2-1197944-4 627596-000 .762 – 1.651 .03 – .065 22/22 Pin Environmental Connector Kit 50.8 [2] Wire & Cable Pin With Aluminum/Polyarylene Thermoplastic With MTCP Power Block
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire Range [AWG]
Contact Type
Insert Type
Product Type
Shell Size
Connector & Contact Terminates To
Insert Style
Interfacial Seal
Module Material
Rear Grommet
Kit Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.