Rectangular Contact Inserts

Manufacturer TE Connectivity
Description MTCP-122-20P2 - 637411-000
Part Number 637411-000
URL http://www.te.com/usa-en/product-637411-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 637411-000
Accepts Wire Insulation Diameter Range [mm] .762 – 1.651
Accepts Wire Insulation Diameter Range [in] .03 – .065
Wire Range [AWG] 22 – 20
Contact Type Pin
Color Black
Insert Type Environmental
Keying A/B
Product Type Contact Insert
Shell Size 50.8 [2]
Number of Positions 20
Insert Style Pin
Interfacial Seal With
Module Material High Grade Polyarylene Thermoplastic
Rear Grommet With
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire Range [AWG] Contact Type Color Insert Type Keying Product Type Shell Size Number of Positions Insert Style Interfacial Seal Module Material Rear Grommet
1 637411-000 MTCP-122-20P2 - 637411-000 Buy Now 637411-000 .762 – 1.651 .03 – .065 22 – 20 Pin Black Environmental A/B Contact Insert 50.8 [2] 20 Pin With High Grade Polyarylene Thermoplastic With
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire Range [AWG]
Contact Type
Color
Insert Type
Keying
Product Type
Shell Size
Number of Positions
Insert Style
Interfacial Seal
Module Material
Rear Grommet
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.