Rectangular Contact Inserts

Manufacturer TE Connectivity
Description MTC100-JB1-P34 - 1-1195144-2 - 651550-000
Part Number 651550-000
URL http://www.te.com/usa-en/product-651550-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem MTC100
Also Known As (Marketing Alias) 1-1195144-2
Also Known As (Marketing Alias) #2 651550-000
Contact Type Pin
Color Black
For Use With Round Wire
Insert Type Environmental
Keying B
Product Type Contact Insert
Shell Size 25.4 [1]
Connector & Contact Terminates To Wire & Cable
Number of Positions 10
Insert Style Pin
Interfacial Seal With
Module Material High Grade Polyarylene Thermoplastic
Rear Grommet Without
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Range [AWG] Contact Type Color For Use With Insert Type Keying Packaging Quantity Product Type Shell Size Connector & Contact Terminates To Number of Positions Insert Style Interfacial Seal Module Material Rear Grommet Product Size
1 651550-000 MTC100-JB1-P34 - 1-1195144-2 - 651550-000 Buy Now Raychem MTC100 1-1195144-2 651550-000 Pin Black Round Wire Environmental B Contact Insert 25.4 [1] Wire & Cable 10 Pin With High Grade Polyarylene Thermoplastic Without
2 697118-000 MTC100-JB1-P14 - 6-1195471-7 Buy Now Raychem MTC100 6-1195471-7 20 – 26 Pin Black Round Wire Environmental B 1 Contact Insert 25.4 [1] Wire & Cable 10 Pin With High Grade Polyarylene Thermoplastic Without 1
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Range [AWG]
Contact Type
Color
For Use With
Insert Type
Keying
Packaging Quantity
Product Type
Shell Size
Connector & Contact Terminates To
Number of Positions
Insert Style
Interfacial Seal
Module Material
Rear Grommet
Product Size
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.