2

Mini PCI Express & mSATA

Manufacturer TE Connectivity
Description mSATA/mini PCI-E 5.6H Type I G/F
Part Number 1775838-2
URL http://www.te.com/usa-en/product-1775838-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini PCI Express
Row-to-Row Spacing [mm] .8
Row-to-Row Spacing [in] .031
Stack Height [mm] 5.6
Stack Height [in] .22
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] .8
Centerline (Pitch) [in] .031
Contact Current Rating (Max) [A] .5
Height Above PC Board [in] .22
DRAM Voltage [V] 1.5
Number of Rows 2
Connector Style Receptacle
Contact Mating Area Plating Material Gold Flash
Boardlock Plating Material Tin
Housing Color Black
Housing Material Thermoplastic
Mating Alignment Type Polarization
Packaging Method Tape & Reel
Packaging Quantity 500
Product Type Connector
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 52
Sealable No
Contact Base Material Copper Alloy
PCB Mount Orientation Vertical
PCB Mount Retention Without
PCB Contact Termination Area Plating Material Gold Flash
High Temperature Housing Yes
Insertion Style Cam-In
Module Orientation Right Angle
PCB Mounting Style Surface Mount
Stackable No
Contact Underplating Material Nickel
Number of Keys 1
DRAM Type Standard
Ejector Location None
Bus Type Mini PCI Express
Center Key None
Center Post Without
Product selection
Selector Part Number Description Buy Now Series Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Stack Height [mm] Stack Height [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [in] DRAM Voltage [V] Number of Rows Connector Style Contact Mating Area Plating Material Boardlock Plating Material Housing Color Housing Material Mating Alignment Type Packaging Method Packaging Quantity Product Type UL Flammability Rating Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material High Temperature Housing Insertion Style Module Orientation PCB Mounting Style Stackable Contact Underplating Material Number of Keys DRAM Type Ejector Location Bus Type Center Key Center Post
1 1775838-2 mSATA/mini PCI-E 5.6H Type I G/F Buy Now Mini PCI Express .8 .031 5.6 .22 -55 – 85 -67 – 185 .8 .031 .5 .22 1.5 2 Receptacle Gold Flash Tin Black Thermoplastic Polarization Tape & Reel 500 Connector UL 94V-0 Printed Circuit Board Signal Board-to-Board 52 No Copper Alloy Vertical Without Gold Flash Yes Cam-In Right Angle Surface Mount No Nickel 1 Standard None Mini PCI Express None Without
Part Number
Description
Buy Now
Series
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Stack Height [mm]
Stack Height [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [in]
DRAM Voltage [V]
Number of Rows
Connector Style
Contact Mating Area Plating Material
Boardlock Plating Material
Housing Color
Housing Material
Mating Alignment Type
Packaging Method
Packaging Quantity
Product Type
UL Flammability Rating
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
High Temperature Housing
Insertion Style
Module Orientation
PCB Mounting Style
Stackable
Contact Underplating Material
Number of Keys
DRAM Type
Ejector Location
Bus Type
Center Key
Center Post
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.