1

SMD Precision Thin Film Network - Type MRS Series

Manufacturer TE Connectivity
Description MRS 4X 0603 33K 0.1% 25PPM - MRS33KBF
Part Number 1-1624122-0
Also Known As (Marketing Alias) MRS33KBF
a (mm) 0,50 ±0,15
b (mm) 0,80 ±0,05
C (mm) 0,30 ±0,15
Element Type Thin Film
H (mm) 0,55 ±0,10
L (mm) ?3,20 ±0,15
Number of Resistors 4
Number of Terminations 8
Operating temperature range (°C) -55 to +155
Packaging Method Taped & Reeled
Power Rating (W) 0,0625
Resistance Range (Ω) 100 - 33K
Resistance (Ω) 33K
Resistor Type General Purpose Resistor
Size Code 1206
Temperature Coefficient (ppm/°C) ±25
Termination Type Solder
Tolerance (%) ±0.1
Voltage Rating (V) 50
W (mm) 1,60 ±0,15
Weight (1000 pieces) (g) 8,22
Y (mm) 0,30 ±0,15
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 a (mm) b (mm) C (mm) Element Type H (mm) L (mm) Number of Resistors Number of Terminations Operating temperature range (°C) Packaging Method Power Rating (W) Resistance Range (Ω) Resistance (Ω) Resistor Type Size Code Temperature Coefficient (ppm/°C) Termination Type Tolerance (%) Voltage Rating (V) W (mm) Weight (1000 pieces) (g) Y (mm)
1 1-1624122-0 MRS 4X 0603 33K 0.1% 25PPM - MRS33KBF Buy Now MRS33KBF 0,50 ±0,15 0,80 ±0,05 0,30 ±0,15 Thin Film 0,55 ±0,10 ?3,20 ±0,15 4 8 -55 to +155 Taped & Reeled 0,0625 100 - 33K 33K General Purpose Resistor 1206 ±25 Solder ±0.1 50 1,60 ±0,15 8,22 0,30 ±0,15
2 1624122-1 MRS 4X 0603 10K 0.1% 25PPM - MRS10KBF Buy Now MRS10KBF 0,50 ±0,15 0,80 ±0,05 0,30 ±0,15 Thin Film 0,55 ±0,10 ?3,20 ±0,15 4 8 -55 to +155 Taped & Reeled 0,0625 100 - 33K 10K General Purpose Resistor 1206 ±25 Solder ±0.1 50 1,60 ±0,15 8,22 0,30 ±0,15
3 1624122-2 MRS 4X 0603 1K0 0.1% 25PPM - MRS1K0BF Buy Now MRS1K0BF 0,50 ±0,15 0,80 ±0,05 0,30 ±0,15 Thin Film 0,55 ±0,10 ?3,20 ±0,15 4 8 -55 to +155 Taped & Reeled 0,0625 100 - 33K 1K0 General Purpose Resistor 1206 ±25 Solder ±0.1 50 1,60 ±0,15 8,22 0,30 ±0,15
4 1624122-3 MRS 4X 0603 7K5 0.1% 25PPM - MRS7K5BF Buy Now MRS7K5BF 0,50 ±0,15 0,80 ±0,05 0,30 ±0,15 Thin Film 0,55 ±0,10 ?3,20 ±0,15 4 8 -55 to +155 Taped & Reeled 0,0625 100 - 33K 7K5 General Purpose Resistor 1206 ±25 Solder ±0.1 50 1,60 ±0,15 8,22 0,30 ±0,15
5 1624122-8 MRS 4X 0603 100R 1% 25PPM - MRS100RFF Buy Now MRS100RFF MRS100RF 0,50 ±0,15 0,80 ±0,05 0,30 ±0,15 Thin Film 0,55 ±0,10 ?3,20 ±0,15 4 8 -55 to +155 Taped & Reeled 0,0625 100 - 33K 100R General Purpose Resistor 1206 ±25 Solder ±1 50 1,60 ±0,15 8,22 0,30 ±0,15
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
a (mm)
b (mm)
C (mm)
Element Type
H (mm)
L (mm)
Number of Resistors
Number of Terminations
Operating temperature range (°C)
Packaging Method
Power Rating (W)
Resistance Range (Ω)
Resistance (Ω)
Resistor Type
Size Code
Temperature Coefficient (ppm/°C)
Termination Type
Tolerance (%)
Voltage Rating (V)
W (mm)
Weight (1000 pieces) (g)
Y (mm)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.