Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description MQS ST-LEIS SMD 4P
Part Number 967688-1
URL http://www.te.com/usa-en/product-967688-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Length [mm] 17.1
Length [in] .673
Width [mm] 8.4
Width [in] .335
Operating Temperature (Max) [°C] 105
Operating Temperature (Max) [°F] 149
Tab Width [mm] .63
Tab Width [in] .025
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Tab Thickness [mm] .63
Tab Thickness [in] .025
Panel Mount Feature Without
Termination Method Surface Mount
Packaging Quantity 392
Mounting Holes With
Locking Interface With
Number of Positions 4
Packaging Type Tray
Number of Sections 1
Number of Signal Positions 4
Number of Rows 1
PCB Mount Retention Type Solder Tail
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Color Black
Sealable No
PCB Mount Alignment With
Shielded No
Mounting Orientation Vertical/180°
Interface Plating Tin (Sn)
Hybrid Header No
Circuit Application Signal
UL Flammability Rating UL 94V-0
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Tab Width [mm] Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Tab Thickness [mm] Tab Thickness [in] Panel Mount Feature Termination Method Packaging Quantity Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Signal Positions Number of Rows PCB Mount Retention Type PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Mounting Orientation Interface Plating Hybrid Header Circuit Application UL Flammability Rating
1 967688-1 MQS ST-LEIS SMD 4P Buy Now MQS 17.1 .673 8.4 .335 105 149 .63 .025 -40 – 125 -40 – 257 2.54 .1 .63 .025 Without Surface Mount 392 With With 4 Tray 1 4 1 Solder Tail With Printed Circuit Board Black No With No Vertical/180° Tin (Sn) No Signal UL 94V-0
2 967688-2 MQS ST-LEIS SMD 4P Buy Now MQS 17.1 .673 8.4 .335 85 212 .63 .025 -40 – 125 -40 – 257 2.54 .1 .63 .025 Without Surface Mount 220 With With 4 Tray 1 4 1 Solder Tail With Printed Circuit Board Black No With No Vertical/180° Tin (Sn) No Signal UL 94V-0
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Tab Width [mm]
Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Tab Thickness [mm]
Tab Thickness [in]
Panel Mount Feature
Termination Method
Packaging Quantity
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Sections
Number of Signal Positions
Number of Rows
PCB Mount Retention Type
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
PCB Mount Alignment
Shielded
Mounting Orientation
Interface Plating
Hybrid Header
Circuit Application
UL Flammability Rating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.