Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description MQS ST-GEH EDS4P,SW
Part Number 1-967584-1
URL http://www.te.com/usa-en/product-1-967584-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Height [mm] 12.8
Height [in] .504
Length [mm] 19.5
Length [in] .768
Row-to-Row Spacing [mm] 5.95
Row-to-Row Spacing [in] .234
Width [mm] 40.1
Width [in] 1.579
Mating Tab Width [mm] .63
Mating Tab Width [in] .025
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 4
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 2
Circuit Application Signal
Degree of Protection IP69K
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 1-967584-1 MQS ST-GEH EDS4P,SW Buy Now MQS 12.8 .504 19.5 .768 5.95 .234 40.1 1.579 .63 .025 24 -40 – 120 -40 – 248 2.54 .1 12 Wire-to-Wire Yes Yes 4 On the Terminal No Housing for male terminals No Without Yes Bag 180° Black PBT GF No Yes 2 Signal IP69K
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.