Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description MQS BU-GEH EDS 3P - 1-0967642-1
Part Number 1-967642-1
URL http://www.te.com/usa-en/product-1-967642-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Also Known As (Marketing Alias) 1-0967642-1
Height [mm] 15.3
Height [in] .602
Length [mm] 20
Length [in] .787
Row-to-Row Spacing [mm] 5.9
Row-to-Row Spacing [in] .232
Width [mm] 24.2
Width [in] .953
Mating Tab Width [mm] .63
Mating Tab Width [in] .025
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Centerline (Pitch) [mm] 3.1
Centerline (Pitch) [in] .122
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 3
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 2
Circuit Application Signal
Degree of Protection IPX9K
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 1-967642-1 MQS BU-GEH EDS 3P - 1-0967642-1 Buy Now MQS 1-0967642-1 15.3 .602 20 .787 5.9 .232 24.2 .953 .63 .025 -40 – 120 -40 – 248 3.1 .122 Wire-to-Wire No Yes 3 On the Terminal No Housing for female terminals No Without Yes Bag 180° Black PBT GF No Yes 2 Signal IPX9K
2 2-967642-1 MQS BU-GEH EDS 3P Buy Now MQS 24.2 .953 20 .787 6 .236 15.3 .602 .63 .025 50 -40 – 120 -40 – 248 42 Wire-to-Device Yes No 3 On the Terminal UL 94V-0 No Housing for female terminals No Yes Bag 180° Black PBT GF 1900 No Yes 2 Signal
3 2-967642-2 MQS BU-GEH,EDS 3P Buy Now MQS 24.2 .953 20 .787 6 .236 15.3 .602 .63 .025 50 -40 – 120 -40 – 248 42 Wire-to-Wire Yes No 3 On the Terminal UL 94V-0 No Housing for female terminals No Yes Bag 180° Gray PBT GF 19 No Yes 2 Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.