Automotive Connector Caps & Covers

Manufacturer TE Connectivity
Description MQS ABDECKKAPPE 40P
Part Number 1-968321-2
URL http://www.te.com/usa-en/product-1-968321-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Cable Bundle Diameter [mm] 15.2
Cable Bundle Diameter [in] .598
Accessory Type Cover - Cable Exit
Strain Relief Without
Color Black
Material PBT GF
Packaging Method Bag
Packaging Quantity 1000
UL Flammability Rating UL 94-HB
Connector System Wire-to-Board
Number of Positions 40
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Bundle Diameter [mm] Cable Bundle Diameter [in] Accessory Type Strain Relief Color Material Packaging Method Packaging Quantity UL Flammability Rating Connector System Number of Positions Serviceable
1 1-968321-2 MQS ABDECKKAPPE 40P Buy Now MQS -40 – 120 -40 – 248 15.2 .598 Cover - Cable Exit Without Black PBT GF Bag 1000 UL 94-HB Wire-to-Board 40 Yes
2 1-968325-3 MQS ABDECKKAPPE 52P Buy Now MQS -40 – 120 -40 – 248 15.2 .598 Cover - Cable Exit Without Black PBT GF Carton 500 UL 94-HB Wire-to-Board 52 Yes
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Bundle Diameter [mm]
Cable Bundle Diameter [in]
Accessory Type
Strain Relief
Color
Material
Packaging Method
Packaging Quantity
UL Flammability Rating
Connector System
Number of Positions
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.