Infotainment & Multimedia Cable Assemblies

Manufacturer TE Connectivity
Description MOST,VW, 3275 MM,CABLE ASSY
Part Number 5-2236726-6
URL https://www.te.com/usa-en/product-5-2236726-6.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Fiber Optic,MOST150,MOST25
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Cable Assembly Length [m] 3.275
Cable Assembly Length [ft] 10.745
Cable Assembly Type Fiber Optic
Fiber Type Plastic
Product selection
Selector Part Number Description Product Documentation Series Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Assembly Length [m] Cable Assembly Length [ft] Cable Assembly Type Fiber Type
1 5-2236726-6 MOST,VW, 3275 MM,CABLE ASSY Product Documentation Fiber Optic,MOST150,MOST25 -40 – 85 -40 – 185 3.275 10.745 Fiber Optic Plastic
Part Number
Description
Product Documentation
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Assembly Length [m]
Cable Assembly Length [ft]
Cable Assembly Type
Fiber Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.