Infotainment & Multimedia Cable Assemblies

Manufacturer TE Connectivity
Description MOST,CABLE ASSY,2160MM
Part Number 8-2236726-1
URL http://www.te.com/usa-en/product-8-2236726-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Fiber Optic,MOST150,MOST25
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Cable Assembly Length [m] 2.2
Cable Assembly Type Fiber Optic
Fiber Type Plastic
Jacket Material Polyamide
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Assembly Length [m] Cable Assembly Type Fiber Type Jacket Material
1 8-2236726-1 MOST,CABLE ASSY,2160MM Buy Now Fiber Optic,MOST150,MOST25 -40 – 85 -40 – 185 2.2 Fiber Optic Plastic Polyamide
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Assembly Length [m]
Cable Assembly Type
Fiber Type
Jacket Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.