Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description MOD I RECP LP
Part Number 85493-4
URL http://www.te.com/usa-en/product-85493-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
Contact Mating Area Plating Thickness [µm] .762
Contact Mating Area Plating Thickness [µin] 30
Insulation Resistance [MO] 5000
PCB Thickness (Recommended) [mm] 1.4 – 2.62
PCB Thickness (Recommended) [in] .055 – .103
Termination Post Length [mm] 3.68
Termination Post Length [in] .145
Operating Temperature Range [°C] -65 – 105
Contact Current Rating (Max) [A] 5
Termination End Plating Thickness [µm] 1.27
Termination End Plating Thickness [µin] 49.9999
Contact Resistance [mO] 12
Dielectric Withstanding Voltage (Max) [VAC] 1200
Contact Type Socket
Contact Mating Area Plating Material Gold
For Use With Machine Applied Posts
Packaging Method Loose Piece
Packaging Quantity 1000
Product Type Contact
Connector & Contact Terminates To Printed Circuit Board
Contact Base Material Phosphor Bronze
PCB Mount Orientation Horizontal
PCB Mount Retention Without
Body Style Horizontal
PCB Hole Shape Round
Post Entry Direction Side
Termination End Plating Material Gold
Wire Insulation Support Without
Applied Pressure Standard
Make First / Break Last No
Contact Angle Horizontal
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Contact Current Rating (Max) [A] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Resistance [mO] Dielectric Withstanding Voltage (Max) [VAC] Contact Type Contact Mating Area Plating Material For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Contact Base Material PCB Mount Orientation PCB Mount Retention Body Style PCB Hole Shape Post Entry Direction Termination End Plating Material Wire Insulation Support Applied Pressure Make First / Break Last Contact Angle
1 85493-4 MOD I RECP LP Buy Now AMPMODU .762 30 5000 1.4 – 2.62 .055 – .103 3.68 .145 -65 – 105 5 1.27 49.9999 12 1200 Socket Gold Machine Applied Posts Loose Piece 1000 Contact Printed Circuit Board Phosphor Bronze Horizontal Without Horizontal Round Side Gold Without Standard No Horizontal
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Contact Current Rating (Max) [A]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Resistance [mO]
Dielectric Withstanding Voltage (Max) [VAC]
Contact Type
Contact Mating Area Plating Material
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Contact Base Material
PCB Mount Orientation
PCB Mount Retention
Body Style
PCB Hole Shape
Post Entry Direction
Termination End Plating Material
Wire Insulation Support
Applied Pressure
Make First / Break Last
Contact Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.