Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description MOD 2 CONTACT REC.
Part Number 181271-1
URL http://www.te.com/usa-en/product-181271-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
Wire Range [mm²] .05 – .09
Wire Range [AWG] 30 – 28
Contact Mating Area Plating Thickness [µm] .4
Contact Mating Area Plating Thickness [µin] 15.748
Contact Current Rating (Max) [A] 3
Accepts Wire Insulation Diameter Range [mm] .64 – 1.27
Accepts Wire Insulation Diameter Range [in] .025 – .05
Contact Type Socket
Contact Mating Area Plating Material Gold
Packaging Method Loose Piece
Packaging Quantity 2000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Contact Base Material Phosphor Bronze
PCB Mount Retention Without
Body Style Straight
Termination End Plating Material Gold Flash
Wire Insulation Support With
Applied Pressure Standard
Make First / Break Last No
Contact Angle Straight
Contact Retention in Housing Crimp Snap-In
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Wire Range [mm²] Wire Range [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Current Rating (Max) [A] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Contact Type Contact Mating Area Plating Material Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Contact Base Material Termination Method to Wire & Cable PCB Mount Retention PCB Contact Termination Area Plating Material Body Style Termination End Plating Material Contact Underplating Material Wire Insulation Support Applied Pressure Make First / Break Last Contact Angle Contact Retention in Housing
1 181271-1 MOD 2 CONTACT REC. Buy Now AMPMODU .05 – .09 30 – 28 .4 15.748 3 .64 – 1.27 .025 – .05 Socket Gold Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Without Straight Gold Flash With Standard No Straight Crimp Snap-In
2 181271-2 MOD 2 CONTACT REC. Buy Now AMPMODU .05 – .09 30 – 28 .4 15.748 3 1.75 .069 Socket Gold Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Crimp Without Gold Flash Straight Gold Flash Nickel With Standard No Straight
Part Number
Description
Buy Now
Series
Wire Range [mm²]
Wire Range [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Current Rating (Max) [A]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Contact Type
Contact Mating Area Plating Material
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Contact Base Material
Termination Method to Wire & Cable
PCB Mount Retention
PCB Contact Termination Area Plating Material
Body Style
Termination End Plating Material
Contact Underplating Material
Wire Insulation Support
Applied Pressure
Make First / Break Last
Contact Angle
Contact Retention in Housing
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.