Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description MOD 2 CONTACT REC.
Part Number 181271-2
URL http://www.te.com/usa-en/product-181271-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
Wire Range [mm²] .05 – .09
Wire Range [AWG] 30 – 28
Contact Mating Area Plating Thickness [µm] .4
Contact Mating Area Plating Thickness [µin] 15.748
Contact Current Rating (Max) [A] 3
Accepts Wire Insulation Diameter Range [mm] 1.75
Accepts Wire Insulation Diameter Range [in] .069
Contact Type Socket
Contact Mating Area Plating Material Gold
Packaging Method Loose Piece
Packaging Quantity 2000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Contact Base Material Phosphor Bronze
Termination Method to Wire & Cable Crimp
PCB Mount Retention Without
PCB Contact Termination Area Plating Material Gold Flash
Body Style Straight
Termination End Plating Material Gold Flash
Contact Underplating Material Nickel
Wire Insulation Support With
Applied Pressure Standard
Make First / Break Last No
Contact Angle Straight
Product selection
Selector Part Number Description Buy Now Series Wire Range [mm²] Wire Range [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Current Rating (Max) [A] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Contact Type Contact Mating Area Plating Material Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Contact Base Material Termination Method to Wire & Cable PCB Mount Retention PCB Contact Termination Area Plating Material Body Style Termination End Plating Material Contact Underplating Material Wire Insulation Support Applied Pressure Make First / Break Last Contact Angle Contact Retention in Housing
1 181271-1 MOD 2 CONTACT REC. Buy Now AMPMODU .05 – .09 30 – 28 .4 15.748 3 .64 – 1.27 .025 – .05 Socket Gold Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Without Straight Gold Flash With Standard No Straight Crimp Snap-In
2 181271-2 MOD 2 CONTACT REC. Buy Now AMPMODU .05 – .09 30 – 28 .4 15.748 3 1.75 .069 Socket Gold Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Crimp Without Gold Flash Straight Gold Flash Nickel With Standard No Straight
Part Number
Description
Buy Now
Series
Wire Range [mm²]
Wire Range [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Current Rating (Max) [A]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Contact Type
Contact Mating Area Plating Material
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Contact Base Material
Termination Method to Wire & Cable
PCB Mount Retention
PCB Contact Termination Area Plating Material
Body Style
Termination End Plating Material
Contact Underplating Material
Wire Insulation Support
Applied Pressure
Make First / Break Last
Contact Angle
Contact Retention in Housing
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.