Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description MOD 1 CONTACT
Part Number 182198-1
URL http://www.te.com/usa-en/product-182198-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
Wire Range [mm²] .3 – .9
Wire Range [AWG] 22 – 18
Contact Mating Area Plating Thickness [µm] .762
Contact Mating Area Plating Thickness [µin] 30
Insulation Diameter [mm] 1.8 – 2.3
Insulation Diameter [in] .071 – .091
Contact Current Rating (Max) [A] 5
Termination End Plating Thickness [µm] .762
Termination End Plating Thickness [µin] 30
Contact Type Socket
Contact Mating Area Plating Material Tin
Packaging Method Loose Piece
Packaging Quantity 2000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Contact Base Material Phosphor Bronze
PCB Mount Orientation Vertical
PCB Mount Retention Without
Body Style Straight
Termination End Plating Material Tin
Wire Insulation Support With
Applied Pressure High
Make First / Break Last No
Contact Angle Straight
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Range [mm²] Wire Range [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Insulation Diameter [mm] Insulation Diameter [in] Insulation Resistance [MO] Voltage Rating [VAC] Operating Temperature Range [°C] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Resistance [mO] Dielectric Withstanding Voltage (Max) [VAC] Contact Type Contact Mating Area Plating Material Comment For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Contact Base Material Termination Method to Wire & Cable PCB Mount Orientation PCB Mount Retention Body Style Post Entry Direction Termination End Plating Material Wire Insulation Support Applied Pressure Make First / Break Last Contact Angle Contact Retention in Housing
1 102099-2 MOD I RECP PLTD 30 SEL Buy Now AMPMODU .3 – .9 22 – 18 .762 30 1.3 – 2.29 .051 – .09 5000 -65 – 105 3.81 .149733 5 12 1200 Socket Gold Part No. 843473-1 is an extraction tool for the Crimp Snap-In contacts. Header Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Gold Flash With Standard No Straight
2 102099-5 MOD I RECP STMPD Buy Now AMPMODU .3 – .9 22 – 18 .4064 16 1.3 – 2.29 .051 – .09 5000 -65 – 105 3.81 .149733 5 .4064 16 12 1200 Socket Tin Applicators also available for AMPOMATOR Lead Making Machines and Stripper/Crimper Machines. Consult Header Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With Standard No Straight
3 181299-1 MOD I CRIMP CONTACT Buy Now AMPMODU .3 – .9 22 – 18 .8 31.496 1.8 – 2.3 .071 – .091 5000 40 -40 – 105 5 .7999984 31.496 15 1200 Socket Tin Header Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Crimp Vertical Without Straight Top Tin With Standard No Straight Crimp Snap-In
4 181299-2 MOD 1 CONTACT REC Buy Now AMPMODU .3 – .9 22 – 18 .4 15.748 1.8 – 2.3 .071 – .091 5000 40 -40 – 105 5 15 1200 Socket Gold Header Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Crimp Vertical Without Straight Top Gold Flash With Standard No Straight Crimp Snap-In
5 182198-1 MOD 1 CONTACT Buy Now AMPMODU .3 – .9 22 – 18 .762 30 1.8 – 2.3 .071 – .091 5 .762 30 Socket Tin Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Vertical Without Straight Tin With High No Straight
6 280621-1 MOD I CRIMP CONTACT Buy Now AMPMODU .3 – .9 22 – 18 .8 31.496 1.8 – 2.3 .071 – .091 -40 – 105 2.54 .099822 5 .8 31.496 Socket Tin Carton 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With Standard No Straight
7 280621-2 MOD I CONT STRIP Buy Now AMPMODU .3 – .9 22 – 18 .4 15.748 1.8 – 2.3 .071 – .091 -40 – 105 5 Socket Gold Package 5000 Contact Wire & Cable Phosphor Bronze Without Straight Gold Flash With Standard No Straight
8 280702-1 AMPMODU CONT. - 197384-000 - AMPS-0-0280702-1 Buy Now AMPMODU 197384-000 AMPS-0-0280702-1 .3 – .9 22 – 18 .8 31.496 1.8 – 2.3 .071 – .091 -40 – 105 5 .8 31.496 Socket Tin Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With High No Straight
9 281423-1 MODU I REC. Buy Now AMPMODU .5 – 1 20 – 17 .8 31.496 2.2 – 2.8 .086 – .11 -40 – 105 5 .8 31.496 Socket Tin Header Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With High No Straight
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Range [mm²]
Wire Range [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Insulation Diameter [mm]
Insulation Diameter [in]
Insulation Resistance [MO]
Voltage Rating [VAC]
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Resistance [mO]
Dielectric Withstanding Voltage (Max) [VAC]
Contact Type
Contact Mating Area Plating Material
Comment
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Contact Base Material
Termination Method to Wire & Cable
PCB Mount Orientation
PCB Mount Retention
Body Style
Post Entry Direction
Termination End Plating Material
Wire Insulation Support
Applied Pressure
Make First / Break Last
Contact Angle
Contact Retention in Housing
Documentation
CONTACT, MOD I, RECEPTACLE, CRIMP SNAP-IN, STD. PRESSURE, #18-#22 AWG, SIDE FEED - 102099-2
CONTACT, MOD I, RECEPTACLE, CRIMP SNAP-IN, STD. PRESSURE, #18-#22 AWG, SIDE FEED - 102099-5
3D PDF - 102099-2
3D PDF - 102099-5
AMPMODU I Interconn. system, 3.98mm. pitch - 280621-1
AMPMODU I Interconn. system, 3.98mm. pitch - 280621-2
AMPMODU I Interconn. system, 3.98mm. pitch - 280702-1
AMPMODU I Interconn. system, 3.98mm. pitch - 281423-1
AMPMODU Mod I Standard Pressure Interconnection System - 102099-2
AMPMODU Mod I Standard Pressure Interconnection System - 102099-5
AMPMODU I Interconn. system - 181299-1
AMPMODU I Interconn. system - 181299-2
AMPMODU I Interconn. system - 182198-1
AMPMODU I Interconn. system - 280621-1
AMPMODU I Interconn. system - 280621-2
AMPMODU I Interconn. system - 280702-1
AMPMODU I Interconn. system - 281423-1
AMPMODU Mod I and II Printed Circuit (PC) Board Receptacle Contacts - 102099-2
AMPMODU Mod I and II Printed Circuit (PC) Board Receptacle Contacts - 102099-5
AMPMODU_INTERCONNECTION_SYSTEM_SECTION_6_7AND8 - 102099-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION_6_7AND8 - 102099-5
3D PDF - 181299-1
3D PDF - 181299-2
l.p. cont. crimp on snap in amp modu i - 182198-1
3D PDF - 182198-1
amp modu i rec. contact std. pressure, c.o.s.i. - 181299-1
amp modu i rec. contact std. pressure, c.o.s.i. - 181299-2
amp modu i rec. contact std. pressure, c.o.s.i. - 280621-1
amp modu i rec. contact std. pressure, c.o.s.i. - 280621-2
3D PDF - 280621-1
3D PDF - 280621-2
AMP MODU 1 REC. CONTACT, HIGH PRESSURE, C.O.S.I. - 280702-1
3D PDF - 280702-1
AMP I REC CONTACT HIGH PRESSURE, C.O.S.I. - 281423-1
3D PDF - 281423-1
MD_102099-2_05312016147_dmtec - 102099-2
MD_181299-2_06222016851_dmtec - 181299-2
MD_280621-1_05232012226 - 280621-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.