RF Connectors

Manufacturer TE Connectivity
Description MMCX STRAIGHT PCB PLUG
Part Number 1408496-1
URL http://www.te.com/usa-en/product-1408496-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature Relay PCF,PCH
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Operating Frequency [GHz] 6
Impedance [O] 50
Height Above PC Board [mm] 4.5
Height Above PC Board [in] .177
PCB Tail Length [mm] 3
PCB Tail Length [in] .118
RF Connector Mated Outer Diameter (Approximate) [mm] 2.7
RF Connector Mated Outer Diameter (Approximate) [in] .106
Packaging Method Bag
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Brass
RF Connector Center Contact Material Brass
RF Interface MMCX
Body Plating Material Gold
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Push-On
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Orientation Vertical
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] Height Above PC Board [mm] Height Above PC Board [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Termination Method to Printed Circuit Board PCB Mount Orientation RF Connector Style
1 1408496-1 MMCX STRAIGHT PCB PLUG Buy Now OEG Miniature Relay PCF,PCH -65 – 165 -85 – 329 6 50 4.5 .177 3 .118 2.7 .106 Bag Printed Circuit Board Panel Cable-to-Board 1 No 1 PTFE Brass Brass MMCX Gold Mechanical Without Gold Single Port Push-On Surface Mount Vertical Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Printed Circuit Board
PCB Mount Orientation
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.