RF Connectors

Manufacturer TE Connectivity
Description MMCX STRAIGHT CABLE PLUG_- CRI
Part Number 1408148-1
URL http://www.te.com/usa-en/product-1408148-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CRG,UTILUX CR
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Accepts Cable Diameter (Max) [mm] 1.9
Accepts Cable Diameter (Max) [in] .083
Operating Frequency [GHz] 6
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 3.45
RF Connector Mated Outer Diameter (Approximate) [in] .136
Comment Outer and inner conductor crimped.
Packaging Method Package
Packaging Quantity 100
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Panel
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Body Material Brass
Cable Type RG 178
RF Connector Center Contact Material Brass
RF Interface MMCX
Body Shape Circular
Body Plating Material Gold
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Slide-On
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
RF Connector Style Plug
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Accepts Cable Diameter (Max) [mm] Accepts Cable Diameter (Max) [in] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Body Material Cable Type RF Connector Center Contact Material RF Interface Body Shape Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable RF Connector Style
1 1408148-1 MMCX STRAIGHT CABLE PLUG_- CRI Buy Now CRG,UTILUX CR -65 – 165 -85 – 329 1.9 .083 6 50 3.45 .136 Outer and inner conductor crimped. Package 100 Wire & Cable Panel Cable-to-Board 1 No 1 Brass RG 178 Brass MMCX Circular Gold Mechanical Without Gold Single Port Slide-On Straight Crimp Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accepts Cable Diameter (Max) [mm]
Accepts Cable Diameter (Max) [in]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Body Material
Cable Type
RF Connector Center Contact Material
RF Interface
Body Shape
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
RF Connector Style
Documentation